WTL 6/4 FF

Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

Item No. 1887210000

Properties

Accessories

    Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQS
  • QS 2/12/4
    Item No.:
    0270760000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, 44 A, beige

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • MarkersTerminal markersMultiCardWSWS 12/9.5Blank
  • WS 12/9.5-11 MC NE WS
    Item No.:
    2484220000
    Packaging unit:
    300 PC

    , Polyamide 66, Colour: white

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesCross Connection
  • Q 4 WTL 6/4FF
    Item No.:
    1897130000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • QL 2 WTL6/4FF
    Item No.:
    1897010000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • WQB 4 WTL 6/4 FF
    Item No.:
    2550750000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • WQB 6 WTL 6/4 FF
    Item No.:
    2551490000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 6, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • WQB 12 WTL 6/4 FF
    Item No.:
    2552080000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 12, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • WQB 3 WTL 6/4 FF
    Item No.:
    2550740000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • WQB 10 WTL 6/4 FF
    Item No.:
    2550780000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • QL 10 WTL 6/4 FF
    Item No.:
    1897090000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • Q 2 WTL6/4FF
    Item No.:
    1897110000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • WQB 7 WTL 6/4 FF
    Item No.:
    2550770000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 7, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • WQB 2 WTL 6/4 FF
    Item No.:
    2550640000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • QL 3 WTL6/4FF
    Item No.:
    1897020000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • QL 4 WTL6/4FF
    Item No.:
    1897030000
    Packaging unit:
    100 PC

    Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • Q 10 WTL 6/4FF
    Item No.:
    1897190000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, 41 A, Silver grey

  • WQB 5 WTL 6/4 FF
    Item No.:
    2550760000
    Packaging unit:
    10 PC

    Cross-connector (terminal), when screwed in, Number of poles: 5, Pitch in mm (P): 11.10, Insulated: Yes, 41 A, orange

  • Terminal BlocksApplication rangeInstrument transformer wiringAccessoriesEnd plate
  • WAP WTL6/4FF
    Item No.:
    1887240000
    Packaging unit:
    20 PC

    End plate (terminals), 1.5 mm, dark beige

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQL mounting screws
  • KISC M3X20.5/10 EK4
    Item No.:
    0303000000
    Packaging unit:
    100 PC

    Clamping yoke, Mounting screw, Steel

  • ToolsCable lugs and ConnectorsInsulated connectorRing cable lugs
  • LIR 6M4 V
    Item No.:
    9200230000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²

  • LIR 2,5M4 V
    Item No.:
    9200170000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²

  • LIR 1,5M4 V
    Item No.:
    9200090000
    Packaging unit:
    100 PC

    cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²

  • ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
  • CTI 6
    Item No.:
    9006120000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesCross-connectionsZ-Series10 mm²
  • ZQV 10/2
    Item No.:
    1739680000
    Packaging unit:
    25 PC

    Accessories, Cross-connector, 57 A

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
  • VH 13.5/4.9/3.3
    Item No.:
    0248500000
    Packaging unit:
    100 PC

    Connecting sleeve (terminal), Height: 4.9 mm, Width: 4.9 mm, Depth: 13.5 mm, Copper