WTR 2.5 BL

Test-disconnect terminal, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1

Item No. 8731640000

Properties

Accessories

    Terminal BlocksAccessoriesCross-connectionsW-SeriesMiscellaneousWQB
  • WQB B/4
    Item No.:
    1579030000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm

  • WQB B/3
    Item No.:
    1579020000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm

  • WQB B/6
    Item No.:
    1579040000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 30.7 mm

  • WQB B/10
    Item No.:
    1579050000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm

  • WQB B/24
    Item No.:
    1579060000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm

  • WQB B/2
    Item No.:
    1579010000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C

  • Terminal BlocksAccessoriesCross-connectionsA-Series2.5 mm²
  • ZQV 2.5N/6
    Item No.:
    1527630000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/10 BL
    Item No.:
    1527880000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/6 RD
    Item No.:
    2108720000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/3 BL
    Item No.:
    1527770000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/9 RD
    Item No.:
    2108900000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/8 RD
    Item No.:
    2108870000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/2 RD
    Item No.:
    2108470000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/20 RD
    Item No.:
    2108920000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/20 BL
    Item No.:
    1527890000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/10
    Item No.:
    1527690000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/7
    Item No.:
    1527640000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/5 RD
    Item No.:
    2108710000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/2
    Item No.:
    1527540000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/7 RD
    Item No.:
    2108810000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/50
    Item No.:
    1527730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/8 BL
    Item No.:
    1527840000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/9 BL
    Item No.:
    1527870000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/20
    Item No.:
    1527720000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • ZQV 2.5N/4 BL
    Item No.:
    1527780000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/8
    Item No.:
    1527670000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/2 BL
    Item No.:
    1527740000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/3
    Item No.:
    1527570000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/50 RD
    Item No.:
    2109000000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/7 BL
    Item No.:
    1527830000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/3 RD
    Item No.:
    2108690000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/5
    Item No.:
    1527620000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/4
    Item No.:
    1527590000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/5 BL
    Item No.:
    1527790000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/50 BL
    Item No.:
    1527920000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/10 RD
    Item No.:
    2108910000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/4 RD
    Item No.:
    2108700000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/6 BL
    Item No.:
    1527820000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/9
    Item No.:
    1527680000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • Terminal BlocksApplication rangeShielding and earthingShield clamping saddleShielding connection
  • LS 2.8 WDU2.5-10
    Item No.:
    1056400000
    Packaging unit:
    100 PC

    W-Series, Shield bus

  • MarkersTerminal markersMultiCardWSWS 12/3.5Custom printing
  • WS 12/3.5 MC SDR
    Item No.:
    1778280000
    Packaging unit:
    120 PC

    WS, Terminal marker, 12 x 3.5 mm, Pitch in mm (P): 3.50 Weidmueller, Allen-Bradley, To customer specification

  • Terminal BlocksAccessoriesEnd platesW-Series2.5-10 mm²
  • WAP 2.5-10
    Item No.:
    1050000000
    Packaging unit:
    50 PC

    End plate (terminals), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 16+35 WTW 2.5-10
    Item No.:
    1050100000
    Packaging unit:
    20 PC

    End and partition plate for terminals, dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • WAP 2.5-10 BL
    Item No.:
    1050080000
    Packaging unit:
    50 PC

    End plate (terminals), blue, Height: 56 mm, Width: 1.5 mm, V-0, Wemid

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/5
  • WS 12/5 MM WS
    Item No.:
    2007190000
    Packaging unit:
    800 PC

    WS, Terminal marker, 12 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesSwitch lock
  • DTLE 2.5/4
    Item No.:
    2910530000
    Packaging unit:
    25 PC

    Locking element (terminal), Wemid, red

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardWSWS 12/5Blank
  • WS 12/5 MC NE WS
    Item No.:
    1609860000
    Packaging unit:
    720 PC

    WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesFuse holder
  • SIHA 3/G20
    Item No.:
    7921560000
    Packaging unit:
    25 PC

    Fuse holder for feed-through modular terminal, black, 6.3 A, pluggable, V-0, Wemid