Properties
Version | Test-disconnect terminal, Screw connection, dark beige, 35 mm², 125 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 1045970000 |
Type | WTR 35 E |
GTIN (EAN) | 4032248784950 |
Qty. | 5 items |
Depth | 67.5 mm |
Depth (inches) | 2.657 inch |
Depth including DIN rail | 68 mm |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 172.84 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Screw connection
Spacer with LED in closed state |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 4 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Electronic component |
red LED
Green LED |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 1.2 x 6.5 mm |
Clamping range, max. | 35 mm² |
Clamping range, min. | 4 mm² |
Clamping screw | M 6 |
Connection cross-section, stranded, max. | 35 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B9 |
Number of connections | 2 |
Stripping length | 18 mm |
Tightening torque, min. | 4 Nm |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 12 |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 4 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 4 mm² |
TS 35 offset | 50 mm |
Cross-disconnect | without |
Integral test socket | No |
Slitting | sliding |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 12 |
Rated cross-section | 35 mm² |
Rated voltage | 24 V |
Rated DC voltage | 24 V |
Rated current | 125 A |
Current at maximum wires | 125 A |
Volume resistance according to IEC 60947-7-x | 0.26 mΩ |
Rated impulse withstand voltage | 0.8 kV |
Power loss in accordance with IEC 60947-7-x | 4 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37144)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284527) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59877) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1045970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1045970000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1045970000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[Funktionsbeschreibung - Erdleitertrennklemme](https://mdcop.weidmueller.com/mediadelivery/asset/900_165481) [Functional description - Earth wire disconnect terminal block](https://mdcop.weidmueller.com/mediadelivery/asset/900_165482) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
Item No.:2007200000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Weidmueller, white
-
-
-
Item No.:1609900000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
MarkersTerminal markersMultiMarkWSWS 12/6
MarkersTerminal markersRelated markersTag holderMarker holder
MarkersTerminal markersMultiCardWSWS 12/6Blank
Terminal BlocksAccessoriesSwitch lock