Properties
Version | Partition plate (terminal), grey, Height: 95 mm, Width: 2 mm, V-0 |
Order No. | 1861650000 |
Type | WTW WF10-8/2BZ |
GTIN (EAN) | 4032248498048 |
Qty. | 20 items |
Depth | 66.2 mm |
Depth (inches) | 2.606 inch |
Height | 95 mm |
Height (inches) | 3.74 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Mounting dimension - width | 2 mm |
Net weight | 8.98 g |
Storage temperature | -25 °C...55 °C |
Colour | grey |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1861640000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs120 mm²