Properties
Version | Bolt-type screw terminals, Partition plate, grey, 2 mm |
Order No. | 1067100000 |
Type | WTW WFF35 |
GTIN (EAN) | 4008190053253 |
Qty. | 10 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Mounting dimension - width | 2 mm |
Net weight | 29.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
UL 94 flammability rating | V-0 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60190) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1067100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1067100000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1049220000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028300000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
-
Item No.:1029300000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting
-
Item No.:1028380000Packaging unit:10 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs35 mm²