WZAD 95N/120N

Auxiliary connection (terminal), 6 mm², Number of connections: 1

Item No. 1859580000

Properties

Is accessory of

    Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
  • WDU 95N/120N BL
    Item No.:
    1820560000
    Packaging unit:
    5 empty

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N
    Item No.:
    1820550000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2

  • WDU 95N/120N IR
    Item No.:
    1393430000
    Packaging unit:
    5 PC

    Feed-through terminal block, Screw connection, 120 mm², 1000 V, 269 A, Number of connections: 2