Properties
Version | Z-series, Cover |
Order No. | 1764560000 |
Type | ZAD 1/4-2 GE |
GTIN (EAN) | 4032248066063 |
Qty. | 20 items |
Depth | 10.15 mm |
Depth (inches) | 0.4 inch |
Height | 20.4 mm |
Height (inches) | 0.803 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.4 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | pluggable |
End cover plate required | Yes |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Connection direction | top |
Type of connection | Tension-clamp connection |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46521) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1764560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1764560000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |