Properties
Version | Z-series, Cover |
Order No. | 1609110000 |
Type | ZAD 1/4 |
GTIN (EAN) | 4008190190910 |
Qty. | 20 items |
Depth | 10.15 mm |
Depth (inches) | 0.4 inch |
Height | 20.4 mm |
Height (inches) | 0.803 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 0.35 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | pluggable |
End cover plate required | Yes |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Connection direction | top |
Type of connection | Tension-clamp connection |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46602) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1609110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1609110000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1820950000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:8671050000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, green
-
Item No.:8671120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8670750000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1119700000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8671080000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8670850000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1826050000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1879730000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1867440000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1867420000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1826200000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1770390000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, green
-
Item No.:1770380000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, Green/yellow
-
Item No.:1807090000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, Green/yellow
-
Item No.:1808200000Packaging unit:100 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1808210000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, green
-
Item No.:1879750000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:1867500000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:1820930000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:8709760000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:8670520000Packaging unit:50 PC
Z-series, Component terminal, Double-tier terminal, Rated cross-section: 4 mm², Tension-clamp connection, dark beige
-
Item No.:1683300000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1683430000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1683360000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1608540000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683280000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1683310000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Item No.:1608550000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1608520000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683440000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, green
-
Item No.:1683400000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1683420000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1636780000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683330000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1636800000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683410000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1683270000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1608570000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683260000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1608510000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1608600000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683340000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, red
-
Item No.:1683320000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1636790000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683350000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
-
Item No.:1608580000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1608610000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1683460000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown
-
Item No.:1683290000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, violet
-
Item No.:1683480000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, white
-
Item No.:1636810000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1683470000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Item No.:1962810000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1683490000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
-
Item No.:1683390000Packaging unit:100 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, grey
-
Item No.:1770370000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1806980000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770860000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1770870000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, orange
-
Item No.:1806990000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1804880000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1770360000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1790520000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1770840000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 4 mm², 800 V, 32 A, blue
-
Item No.:1692600000Packaging unit:20 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1650350000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:1252060000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1650340000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:1692590000Packaging unit:20 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1252070000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection