Egenskaber
Version | Accessories |
Order No. | 9203710000 |
Type | ZANGENSET 1 |
GTIN (EAN) | 4032248574773 |
Qty. | 1 Styk |
Net weight | 716 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC011817 |
ETIM 8.0 | EC011817 |
ETIM 9.0 | EC011817 |
ETIM 10.0 | EC011817 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-38-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |