ZAP ZDU6-2 SW

Z-series, End plate

Item No. 1814710000

Properties

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular PE terminal blocks1-tier6 mm²
  • ZPE 6-2/2AN
    Item No.:
    1771370000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 6 mm², Tension-clamp connection, Green/yellow

  • ZPE 6-2/3AN
    Item No.:
    1771360000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 6 mm², Tension-clamp connection, Green/yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²5x25 fuse
  • ZSI 6-2 2X2.5/G25
    Item No.:
    1820950000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²Automotive fuse
  • ZSI 6-2/FC LD
    Item No.:
    1814700000
    Packaging unit:
    25 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 6-2/FC
    Item No.:
    1814690000
    Packaging unit:
    25 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular terminal blocks with electronic components1-tier6 mm²
  • ZDU 6-2/D+
    Item No.:
    1121120000
    Packaging unit:
    20 PC

    Z-series, Component terminal, Feed-through terminal, Rated cross-section: 6 mm², Tension-clamp connection

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFeed-through terminal blocks1-tier6 mm²
  • ZDU 6-2/3AN BL
    Item No.:
    1771420000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue

  • ZDU 6-2/2AN BL
    Item No.:
    1771390000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue

  • ZDU 6-2/3AN OR
    Item No.:
    1771430000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange

  • ZDU 6-2/3AN
    Item No.:
    1771410000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige

  • ZDU 6-2/2AN
    Item No.:
    1771380000
    Packaging unit:
    50 PC

    Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier2.5 mm²5x25 fuse
  • ZSI 2.5-2/2X2AN/G25
    Item No.:
    1826200000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier2.5 mm²5x20 fuse
  • ZSI 2.5-2/2X2AN/G20/LD1
    Item No.:
    1867440000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20
    Item No.:
    1826050000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20/LD3
    Item No.:
    1867420000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20/LD4
    Item No.:
    1879730000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²5x20 fuse
  • ZSI 6-2 2X2.5/G20/LD4
    Item No.:
    1879750000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • ZSI 6-2 2X2.5/G20/LD1
    Item No.:
    1867500000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • ZSI 6-2 2X2.5/G20
    Item No.:
    1820930000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting