ZAP/TW ZDK2.5

Z-series, End plate, Partition plate

Item No. 1674730000

Properties

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofModular terminal blocks with electronic components2-tier2.5 mm²
  • ZDK 2.5-2/LD 24VUC
    Item No.:
    1905310000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks2-tier2.5 mm²
  • ZDK 2.5 RT
    Item No.:
    1058670000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red

  • ZDK 2.5N-PE
    Item No.:
    1689980000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5 GE
    Item No.:
    1103830000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, yellow

  • ZDK 2.5 OR
    Item No.:
    1694140000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, orange

  • ZDK 2.5
    Item No.:
    1674300000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige

  • ZDK 2.5V BL
    Item No.:
    1745880000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue

  • ZDK 2.5N-DU
    Item No.:
    1689960000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5V
    Item No.:
    1689990000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5 SW
    Item No.:
    1058690000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, black

  • ZDK 2.5 BL
    Item No.:
    1678630000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue

  • ZDK 2.5DU-PE
    Item No.:
    1689970000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5V BR
    Item No.:
    1799790000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, brown

  • ZDK 2.5 WS
    Item No.:
    1058680000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, white

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks2-tier2.5 mm²
  • ZDK 2.5PE
    Item No.:
    1690000000
    Packaging unit:
    50 PC

    Double-tier terminal, PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular terminal blocks with electronic components2-tier2.5 mm²
  • ZDK 2.5/D/4
    Item No.:
    1690040000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/5
    Item No.:
    1690050000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/2
    Item No.:
    1690030000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/LD RT/2
    Item No.:
    1693940000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/1
    Item No.:
    1690020000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/6
    Item No.:
    1690060000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/8
    Item No.:
    1713290000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5 EM
    Item No.:
    1768800000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige

  • ZDK 2.5/LD RT/1
    Item No.:
    1690010000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDK 2.5/D/9
    Item No.:
    2738140000
    Packaging unit:
    50 PC

    Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection