Properties
Version | Z-series, Operating tool |
Order No. | 1650700000 |
Type | ZBW-6 |
GTIN (EAN) | 4008190299378 |
Qty. | 1 items |
Depth | 23.75 mm |
Depth (inches) | 0.935 inch |
Height | 147 mm |
Height (inches) | 5.787 inch |
Width | 27.76 mm |
Width (inches) | 1.093 inch |
Net weight | 17.6 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -40 |
Continuous operating temp., max. | 100 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | POM |
Colour | orange |
UL 94 flammability rating | HB |
Version | Operating tool |
Explosion-tested version | No |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |