Properties
Version | Z-series, Component terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige |
Order No. | 1905310000 |
Type | ZDK 2.5-2/LD 24VUC |
GTIN (EAN) | 4032248524792 |
Qty. | 50 items |
Depth | 53 mm |
Depth (inches) | 2.087 inch |
Height | 72.5 mm |
Height (inches) | 2.854 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 9.61 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Tension-clamp connection
with LED for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Open sides | Open |
Type of mounting | Snap-on |
Component LED |
|
Component resistor |
|
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.05 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A2 |
Number of connections | 4 |
Stripping length | 10 mm |
Twin wire-end ferrules, max. | 0.34 mm² |
Twin wire-end ferrules, min. | 0.14 mm² |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 24 V |
Rated DC voltage | 24 V |
Rated current | 10 A |
Current at maximum wires | 20 mA |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Product information | The allowed continuous operating temperature must be observed |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35968)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284531) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44826) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1905310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1905310000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000903 |
ETIM 7.0 | EC000903 |
ETIM 8.0 | EC000903 |
ETIM 9.0 | EC000903 |
ECLASS 9.0 | 27-14-11-27 |
ECLASS 9.1 | 27-14-11-47 |
ECLASS 10.0 | 27-14-11-27 |
ECLASS 11.0 | 27-14-11-27 |
ECLASS 12.0 | 27-14-11-27 |
ECLASS 13.0 | 27-25-01-14 |
ECLASS 14.0 | 27-25-01-14 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1061200000Packaging unit:50 PC
End bracket, dark beige, TS 35, HB, Wemid, Width: 8 mm, 100 °C
-
Item No.:1059000000Packaging unit:50 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 12 mm, 100 °C
-
-
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1854090000Packaging unit:240 PC
WS, Terminal marker, 10 x 15 mm, Pitch in mm (P): 15.00 Weidmueller, Allen-Bradley, white
-
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
-
-
-
-
-
-
-
Item No.:1908960000Packaging unit:20 PC
Z-series, Cross-connector, For the terminals, Number of poles: 20
-
-
-
-
Item No.:0515300000Packaging unit:20 PC
Terminal markers, Protective cap, 27 x 6.3 mm, Transparent
-
Item No.:1610000000Packaging unit:480 PC
ZS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1778290000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 3.50 white
-
-
-
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:0383530000Packaging unit:50 PC
End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C
-
Item No.:0258660000Packaging unit:20 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm