Properties
Version | Z-series, PE terminal, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow |
Order No. | 1791010000 |
Type | ZDK 2.5-2PE |
GTIN (EAN) | 4032248331215 |
Qty. | 50 items |
Depth | 54.5 mm |
Depth (inches) | 2.146 inch |
Depth including DIN rail | 55.5 mm |
Height | 72.5 mm |
Height (inches) | 2.854 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 14.18 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO16ATEX1808U |
Certificate No. (IECEX) | IECEXULD16.0036U |
Wire cross section max. (ATEX) | 4 mm² |
Wire cross section max. (IECEX) | 4 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Tension-clamp connection
With PE connection One end without connector |
End cover plate required | Yes |
Number of levels | 2 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 35 |
PE function | Yes |
PEN function | No |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Tension-clamp connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.05 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection direction | Inclined / angled |
Gauge to IEC 60947-1 | A2 |
Number of connections | 4 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1236167 |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 30 AWG |
Rail | TS 35 |
Standards | IEC 60947-7-2 |
Rated short-time current | 300 A (2.5 mm²) |
PEN function | No |
Rated cross-section | 2.5 mm² |
Rated voltage to adjoining terminal | 800 V |
Rated DC voltage | 800 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage to adjacent terminal | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Approval/Certificate/Document of Conformity |
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253974)
[ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_85228) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_85229) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178483) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253975) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37016) [Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85246) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284533) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224864) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1791010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1791010000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1791010000&norm=0) |
Product Change Notification |
[PCN_ZPE_Q2_2021 - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102560)
[PCN_ZPE_Q2_2021 - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_151763) [Product Change Notification ZPE Q1/2022 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_178202) [Product Change Notification Q1/2022 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_178203) |
User Documentation |
[NTI ZDK-PE 2.5-2](https://mdcop.weidmueller.com/mediadelivery/asset/900_85236)
[NTI ZDK-PE 2.5-2 V](https://mdcop.weidmueller.com/mediadelivery/asset/900_85237) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-04 |
ECLASS 14.0 | 27-25-01-04 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![CURUSEX](/picture/CURUSEX.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![IECEXULD](/picture/IECEXULD.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
-
-
-
-
-
-
-
-
Item No.:1610000000Packaging unit:480 PC
ZS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
-
-
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:1854090000Packaging unit:240 PC
WS, Terminal marker, 10 x 15 mm, Pitch in mm (P): 15.00 Weidmueller, Allen-Bradley, white
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksAccessoriesTest adapters and TestsocketsZ-Series
Terminal BlocksAccessoriesEnd platesZ-Series2.5 mm²
Terminal BlocksAccessoriesReducing sleevesZ-Series
MarkersTerminal markersMultiCardZSZS 10/5Blank
MarkersTerminal markersMultiCardWSWS 10/5Blank
Terminal BlocksAccessoriesWarning coversZ-Series
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
Terminal BlocksAccessoriesMounting supportTools
Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
MarkersTerminal markersMultiCardWSWS 10/15Blank