Properties
Version | Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red |
Order No. | 1058670000 |
Type | ZDK 2.5 RT |
GTIN (EAN) | 4050118210859 |
Qty. | 50 items |
Depth | 53 mm |
Depth (inches) | 2.087 inch |
Depth including DIN rail | 54 mm |
Height | 79.5 mm |
Height (inches) | 3.13 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 9.24 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Certificate No. (ATEX) | DEMKO16ATEX1729U |
Certificate No. (IECEX) | IECEXULD16.0025U |
Max. voltage (ATEX) | 440 V |
Current (ATEX) | 20 A |
Wire cross section max. (ATEX) | 2.5 mm² |
Max. voltage (IECEX) | 440 V |
Current (IECEX) | 20 A |
Wire cross section max. (IECEX) | 2.5 mm² |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Tension-clamp connection
for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 2 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
Explosion-tested version | Yes |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Tension-clamp connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.05 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A2 |
Number of connections | 4 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 80053378-200039 |
Conductor size Factory wiring max. (CSA) | 12 AWG |
Conductor size Factory wiring min. (CSA) | 26 AWG |
Conductor size Field wiring max. (CSA) | 12 AWG |
Conductor size Field wiring min. (CSA) | 26 AWG |
TS 35 offset | 39 mm |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 24 |
Rated cross-section | 2.5 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 20 A |
Current at maximum wires | 20 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_68552)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253971) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_85206) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_85207) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178487) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253972) [17-AV4BO-0544U](https://mdcop.weidmueller.com/mediadelivery/asset/900_318067) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37135) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284531) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60024) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1058670000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1058670000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1058670000&norm=0) |
User Documentation |
[NTI ZDK 2.5-PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_85217)
[NTI ZDK 2.5 DU-PE](https://mdcop.weidmueller.com/mediadelivery/asset/900_85218) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DEMKOATEX](/picture/DEMKOATEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXULD](/picture/IECEXULD.gif) ![KOSHAEX](/picture/KOSHAEX.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
-
-
-
Item No.:1333100000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:1646630000Packaging unit:480 PC
ZS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
-
-
Item No.:1908960000Packaging unit:20 PC
Z-series, Cross-connector, For the terminals, Number of poles: 20
-
-
-
-
-
-
-
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1778290000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 3.50 white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
-
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white