ZDUA 2.5-2 OR

Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, orange

Item No. 1720940000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • MarkersTerminal markersMultiCardZSZS 15/5Blank
  • ZS 15/5 MC NE WS
    Item No.:
    1646630000
    Packaging unit:
    480 PC

    ZS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesCross-connectionsA-Series2.5 mm²
  • ZQV 2.5N/5
    Item No.:
    1527620000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm

  • ZQV 2.5N/7
    Item No.:
    1527640000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm

  • ZQV 2.5N/3
    Item No.:
    1527570000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm

  • ZQV 2.5N/8
    Item No.:
    1527670000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm

  • ZQV 2.5N/9
    Item No.:
    1527680000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm

  • ZQV 2.5N/6
    Item No.:
    1527630000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm

  • ZQV 2.5N/4
    Item No.:
    1527590000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm

  • ZQV 2.5N/50
    Item No.:
    1527730000
    Packaging unit:
    5 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm

  • ZQV 2.5N/2
    Item No.:
    1527540000
    Packaging unit:
    60 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm

  • ZQV 2.5N/10
    Item No.:
    1527690000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm

  • ZQV 2.5N/20
    Item No.:
    1527720000
    Packaging unit:
    20 PC

    Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • Terminal BlocksAccessoriesEnd platesZ-Series2.5 mm²
  • ZAP/TW ZDUA BL
    Item No.:
    1720970000
    Packaging unit:
    50 PC

    Z-series, End plate, Partition plate

  • ZAP/TW ZDUA
    Item No.:
    1720960000
    Packaging unit:
    50 PC

    Z-series, End plate, Partition plate

  • ZAP/TW ZDUA OR
    Item No.:
    1720980000
    Packaging unit:
    50 PC

    Z-series, End plate, Partition plate

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 8/5
  • WS 8/5 MM WS
    Item No.:
    2007150000
    Packaging unit:
    800 PC

    WS, Terminal marker, 8 x 5 mm, Weidmueller, white

  • Terminal BlocksAccessoriesEnd bracketsTS 15
  • EW 15/2
    Item No.:
    1071900000
    Packaging unit:
    50 PC

    End bracket, dark beige, TS 15, HB, Plastic, Width: 8 mm, 100 °C

  • EW 15
    Item No.:
    0382860000
    Packaging unit:
    50 PC

    End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C

  • ZEW 15
    Item No.:
    7920340000
    Packaging unit:
    20 PC

    End bracket, beige, TS 15, V-2, Plastic, Width: 5 mm, 120 °C

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
  • SDIS SLIM 0.6X3.5X100
    Item No.:
    2749610000
    Packaging unit:
    1 PC

    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm