Properties
Version | End bracket, grey, TS 35, V-2, Wemid, Width: 6 mm, 100 °C |
Order No. | 1238040000 |
Type | ZEW 35 GR |
GTIN (EAN) | 4050118024401 |
Qty. | 20 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 6.665 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | screwless |
Type of mounting | Snap-on |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60844) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1238040000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1238040000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1238040000&norm=0) |
Product Change Notification | [20210823 Technical Change ZEW 15, ZEW 35](https://mdcop.weidmueller.com/mediadelivery/asset/900_234420) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |