ZEW 35/2 GR

End bracket, Wemid, grey, Rail: TS 35, Snap-on

Item No. 1227850000

Properties

Accessories

    MarkersTerminal markersMultiCardWADWAD 8Blank
  • WAD 8 MC NE WS
    Item No.:
    1112940000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white

  • WAD 8 MC NE GE
    Item No.:
    1112950000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow

  • MarkersTerminal markersMultiCardWADWAD 5Blank
  • WAD 5 MC NE GE
    Item No.:
    1112920000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow

  • WAD 5 MC NE WS
    Item No.:
    1112910000
    Packaging unit:
    48 PC

    Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, white

  • MarkersTerminal markersMultiCardWSWS 12/6.5Blank
  • WS 12/6.5 MC NE WS
    Item No.:
    1609920000
    Packaging unit:
    540 PC

    WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white

  • I/O SystemsI/O System IP20 - u-remoteAccessories
  • EM 8/30
    Item No.:
    1806120000
    Packaging unit:
    50 PC

    EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 12/6.5
  • WS 12/6.5 MM WS
    Item No.:
    2619930000
    Packaging unit:
    600 PC

    WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white