Properties
Version | End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C |
Order No. | 1162610000 |
Type | ZEW 35/2 SW |
GTIN (EAN) | 4032248962716 |
Qty. | 20 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 7.528 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | screwless |
Type of mounting | Snap-on |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60622) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1162610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1162610000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1162610000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |
Accessories
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2619930000Packaging unit:600 PC
WS, Terminal marker, 12 x 6.5 mm, Weidmueller, white
-
Item No.:1112940000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, white
-
Item No.:1112950000Packaging unit:48 PC
Group markers, Cover, 33.3 x 8 mm, Pitch in mm (P): 8.00 WDU 4, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1609920000Packaging unit:540 PC
WS, Terminal marker, 12 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, Allen-Bradley, white
-
Item No.:1806120000Packaging unit:50 PC
EM, Terminal marker, 32.4 x 7.2 mm, Pitch in mm (P): 7.20 Weidmueller, Transparent
-
Item No.:1112920000Packaging unit:48 PC
Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow
-
Item No.:1112910000Packaging unit:48 PC
Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Is accessory of
-
Item No.:1173850000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey
-
Item No.:1267880000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1301620000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange
-
Item No.:1267870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1173870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey
-
Item No.:1301640000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange
-
Item No.:1267900000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1173920000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 15
-
Item No.:1173930000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1173840000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1267890000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 15
-
Item No.:1173830000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1173810000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 15
-
Item No.:1173820000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 15
-
Item No.:1267830000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1288260000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1173800000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173780000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1173740000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1173790000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1173910000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1288250000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1267840000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1173900000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1267910000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue
-
Item No.:1301630000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: orange
-
Item No.:1173890000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: grey
-
Item No.:1173880000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: grey
-
Item No.:1267920000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue
-
Item No.:1301610000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: orange