ZGB 30

Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

Item No. 1611930000

Properties

Accessories

Is accessory of

    Terminal BlocksAccessoriesEnd bracketsTS 32
  • EWK 2
    Item No.:
    0199360000
    Packaging unit:
    50 PC

    End bracket, Wemid, beige, Rail: TS 32, when screwed in

  • EWK 1 PPS/SW
    Item No.:
    0693060000
    Packaging unit:
    50 PC

    End bracket, black, Rail: TS 32, when screwed in

  • MEW 1/32
    Item No.:
    0445600000
    Packaging unit:
    20 PC

    End bracket, Steel, grey, Rail: TS 32, when screwed in

  • WEW 32/1
    Item No.:
    1067600000
    Packaging unit:
    50 PC

    End bracket, PA 66 GF 30, dark beige, Rail: TS 32, when screwed in

  • EWK 1
    Item No.:
    0206160000
    Packaging unit:
    50 PC

    End bracket, Wemid, beige, Rail: TS 32, when screwed in

  • WEW 32/1 LCP/NA
    Item No.:
    1067660000
    Packaging unit:
    50 PC

    End bracket, Wemid, Light Grey, TS 32

  • EWK 1 ALT
    Item No.:
    0495160000
    Packaging unit:
    50 PC

    End bracket, Polyamide 66, beige, Rail: TS 32, when screwed in

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier6 mm²
  • WDU 6 SW
    Item No.:
    1020210000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 OR
    Item No.:
    1020260000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 BL
    Item No.:
    1020280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6
    Item No.:
    1020200000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 IR
    Item No.:
    1393350000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 RT
    Item No.:
    1020240000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 PACK
    Item No.:
    1781740000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 GN
    Item No.:
    1020290000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 CUN
    Item No.:
    1025200000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 WS
    Item No.:
    1039700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • WDU 6 HV
    Item No.:
    1412970000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2

  • WDU 6 GR
    Item No.:
    1039600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
  • WEW 35/2
    Item No.:
    1061200000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • WEW 35/1
    Item No.:
    1059000000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • WEW 35/2 SW
    Item No.:
    1061210000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/1 GR
    Item No.:
    1227890000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • WEW 35/2 V0 GF SW
    Item No.:
    1479000000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/1 SW
    Item No.:
    1162600000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • WEW 35/2 GR
    Item No.:
    1859200000
    Packaging unit:
    100 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • WEW 35/1 V0 GF SW
    Item No.:
    1478990000
    Packaging unit:
    50 PC

    End bracket, Wemid, black, Rail: TS 35, when screwed in

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier2.5 mm²
  • WPE 2.5N
    Item No.:
    1016200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 2.5 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in industrial areas5x20 fuse
  • WSI 6/LD 10-36V BL
    Item No.:
    1884630000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier4 mm²
  • WPE 4
    Item No.:
    1010100000
    Packaging unit:
    100 PC

    PE terminal, Screw connection, 4 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactModular PE terminal blocks1-tier16 mm²
  • WPE 16N
    Item No.:
    1019100000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 400 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFeed-through terminal blocks1-tier2.5 mm²
  • ZDU 2.5-2/3AN
    Item No.:
    1706010000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige

  • ZDU 2.5-2 BL
    Item No.:
    1772070000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue

  • Terminal BlocksAccessoriesEnd bracketsTS 15
  • EW 15/2
    Item No.:
    1071900000
    Packaging unit:
    50 PC

    End bracket, Plastic, dark beige, Rail: TS 15, Direct mounting

  • EW 15
    Item No.:
    0382860000
    Packaging unit:
    50 PC

    End bracket, Polyamide 66, beige, Rail: TS 15, Direct mounting

  • ZEW 15
    Item No.:
    7920340000
    Packaging unit:
    20 PC

    End bracket, Plastic, beige, Rail: TS 15, Direct mounting

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZEW 35
    Item No.:
    9540000000
    Packaging unit:
    20 PC

    End bracket, Wemid, dark beige, Rail: TS 35, Snap-on

  • ZEW 35 GR
    Item No.:
    1238040000
    Packaging unit:
    20 PC

    End bracket, Wemid, grey, Rail: TS 35, Snap-on

  • ZEW 35 V0
    Item No.:
    1264170000
    Packaging unit:
    20 PC

    End bracket, Wemid, dark beige, Rail: TS 35, Snap-on

  • ZEW 35/2
    Item No.:
    8630740000
    Packaging unit:
    20 PC

    End bracket, Wemid, dark beige, Rail: TS 35, Snap-on

  • ZEW 35/2 GR
    Item No.:
    1227850000
    Packaging unit:
    20 PC

    End bracket, Wemid, grey, Rail: TS 35, Snap-on

  • ZEW 35/2 SW
    Item No.:
    1162610000
    Packaging unit:
    20 PC

    End bracket, Wemid, black, Rail: TS 35, Snap-on

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35
    Item No.:
    0383560000
    Packaging unit:
    50 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • EW 35 DB
    Item No.:
    1269050000
    Packaging unit:
    50 PC

    End bracket, Wemid, dark beige, Rail: TS 35, when screwed in

  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • MEW 35/1
    Item No.:
    1805610000
    Packaging unit:
    10 PC

    End bracket, metal, grey, Rail: TS 35, when screwed in

  • EW 35 GR 7042
    Item No.:
    1854410000
    Packaging unit:
    50 PC

    End bracket, Wemid, grey, Rail: TS 35, when screwed in

  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, Wemid, beige, Rail: TS 35, when screwed in

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²
  • WTR 2.5
    Item No.:
    1855610000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 RT
    Item No.:
    1950680000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5 STB2.3 BL
    Item No.:
    8731660000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 800 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 2.5/O.TNHE STB2.3
    Item No.:
    8731670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 STB2.3 RT
    Item No.:
    1062290000
    Packaging unit:
    20 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5 OR
    Item No.:
    1878530000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, orange

  • WTR 2.5 GE
    Item No.:
    1048240000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, yellow

  • WTR 2.5/O.TNHE
    Item No.:
    8731700000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 SW
    Item No.:
    2495670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: sliding, Integral test socket: No, TS 35, black

  • WTR 2.5 GR
    Item No.:
    1048220000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, grey

  • WTR 2.5 STB2.3
    Item No.:
    1855620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 GN
    Item No.:
    1191630000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
  • WDU 16/ZA BL
    Item No.:
    1028980000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 SW
    Item No.:
    1833420000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 BL
    Item No.:
    1020480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 RT
    Item No.:
    1833400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16 IR
    Item No.:
    1393390000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • WDU 16/ZA
    Item No.:
    1028900000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier10 mm²
  • WPE 10
    Item No.:
    1010300000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier16 mm²
  • WDU 16N
    Item No.:
    1036100000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • WDU 16N WS
    Item No.:
    2602340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, Number of connections: 2

  • WDU 16N BL
    Item No.:
    1036180000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 16 mm², 690 V, 76 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier4 mm²
  • WDU 4
    Item No.:
    1020100000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • WDU 4/10
    Item No.:
    1021000000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, 4 mm², 800 V, 32 A, Number of poles: 10, 6.1 mm, dark beige

  • WDU 4 BR
    Item No.:
    1037810000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • WDU 4 GN
    Item No.:
    1020160000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • WDU 4 GE
    Item No.:
    1020120000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2

  • WDU 4/10/BEZ
    Item No.:
    1020900000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, 4 mm², 800 V, 32 A, Number of poles: 10, 6.1 mm, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier16 mm²
  • WPE 16
    Item No.:
    1010400000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 16 mm², 1000 V, Number of connections: 2, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier10 mm²
  • WDU 10 OR
    Item No.:
    1020360000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10
    Item No.:
    1020300000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10/ZR
    Item No.:
    1042400000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • WDU 10 BL
    Item No.:
    1020380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 IR
    Item No.:
    1393380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GN
    Item No.:
    1833340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 PACK
    Item No.:
    1781750000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 WS
    Item No.:
    1833380000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 GE
    Item No.:
    1833350000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 RT
    Item No.:
    1020340000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10 SW
    Item No.:
    1020310000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2

  • WDU 10/ZR BL
    Item No.:
    1042480000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35A-Series
  • AEB 35 SC/1 BK
    Item No.:
    2475310000
    Packaging unit:
    50 PC

    A-series, End bracket

  • AEB 35 SC/1
    Item No.:
    1991920000
    Packaging unit:
    50 PC

    A-series, End bracket

  • AEB 35 SCL/1 V0
    Item No.:
    2661280000
    Packaging unit:
    20 PC

    A-series, End bracket

  • AEB 35 SCL/1 V0 GY
    Item No.:
    2661290000
    Packaging unit:
    20 PC

    A-series, End bracket

  • AEB 35 SCL/1 V0 BK
    Item No.:
    2661300000
    Packaging unit:
    20 PC

    A-series, End bracket

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier1.5 mm²
  • WPE 1.5/ZZ
    Item No.:
    1016500000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 1.5 mm², 800 V, Number of connections: 4, Number of levels: 1, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier4 mm²
  • WDU 4N BL
    Item No.:
    1042680000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 500 V, 32 A, Number of connections: 2

  • WDU 4N
    Item No.:
    1042600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 500 V, 32 A, Number of connections: 2