Properties
Version | Z-series, Plug-in connector, Direct mounting |
Order No. | 2702430000 |
Type | ZP 2.5/1AN/5 OR |
GTIN (EAN) | 4050118711400 |
Qty. | 25 items |
Depth | 41 mm |
Depth (inches) | 1.614 inch |
Height | 41 mm |
Height (inches) | 1.614 inch |
Width | 25.5 mm |
Width (inches) | 1.004 inch |
Net weight | 16.12 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
Installation advice | Direct mounting |
Open sides | closed |
Type of mounting | Plugged |
Number of connections | 5 |
Stripping length | 10 mm |
Installation advice | Direct mounting |
Number of poles | 5 |
Standards | In accordance with IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Approval/Certificate/Document of Conformity |
[DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351)
[Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |