Properties
Version | Z-series, Plug-in connector, Direct mounting |
Order No. | 1007950000 |
Type | ZP 2.5/1AN/QV ZA GN |
GTIN (EAN) | 4032248711376 |
Qty. | 50 items |
Depth | 41 mm |
Depth (inches) | 1.614 inch |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 4.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | green |
UL 94 flammability rating | V-0 |
Version |
Set of connectors
Cross-connector pluggable Tension-clamp connection With assembly peg |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
PE connection | No |
Installation advice | Direct mounting |
Open sides | closed |
Type of mounting | Plugged |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Number of connections | 1 |
Stripping length | 10 mm |
Type of connection | Plug-in connection |
Wire connection cross-section, solid core, max. | 4 mm² |
Certificate number (cCSAus) | 154685-1460993 |
Current size C (cCSAus) | 20 A |
Current size D (cCSAus) | 5 A |
Voltage size C (cCSAus) | 300 V |
Voltage size D (cCSAus) | 600 V |
Wire cross section max. (cCSAusX) | 12 AWG |
Wire cross section min. (cCSAusX) | 26 AWG |
TS 35 offset | 31 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Standards | In accordance with IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 500 V |
Max. voltage of clamp support & pluggable system | 690 V |
Rated DC voltage | 500 V |
Rated current | 24 A |
Standards | In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Current size C (cURus) | 20 A |
Current size D (cURus) | 5 A |
Voltage size C (cURus) | 300 V |
Voltage size D (cURus) | 600 V |
Approval/Certificate/Document of Conformity |
[CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_185121)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_185122) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59337) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1007950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1007950000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZP 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229219) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |