ZP 2.5/1AN/QV/10

Z-series, Plug-in connector, dark beige, Direct mounting

Item No. 1815280000

Properties

Accessories

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks2-tier2.5 mm²
  • ZDT 2.5/2 DU-PE
    Item No.:
    1815160000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDT 2.5/2 V
    Item No.:
    1084770000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZDT 2.5/2 BL
    Item No.:
    1348970000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZDT 2.5/2
    Item No.:
    1815150000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZDT 2.5/2 PE
    Item No.:
    1815170000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardPluggable terminal blocks1-tier2.5 mm²
  • WT 2.5
    Item No.:
    1305330000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1

  • WDT 2.5 BT
    Item No.:
    1305310000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks1-tier2.5 mm²
  • ZT 2.5/4AN/4
    Item No.:
    1815130000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, dark beige

  • ZT 2.5/2AN/1 BL
    Item No.:
    1295550000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZTPE 2.5/4AN/4
    Item No.:
    1815140000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZT 2.5/3AN/1 BL
    Item No.:
    1304720000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZTPE 2.5/2AN/1
    Item No.:
    1815080000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZT 2.5/2AN/1
    Item No.:
    1815070000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZTPE 2.5/4AN/2
    Item No.:
    1815120000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZT 2.5/3AN/1
    Item No.:
    1815090000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZT 2.5/4AN/2
    Item No.:
    1815110000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige

  • ZTPE 2.5/3AN/1
    Item No.:
    1815100000
    Packaging unit:
    50 PC

    Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow

  • ZT 2.5/4AN/2 GN
    Item No.:
    1935450000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZT 2.5/3AN/1 GN
    Item No.:
    1935460000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • Terminal BlocksAccessoriesPlugsW-Series2.5 mm²
  • WDT 2.5 AT
    Item No.:
    1305320000
    Packaging unit:
    50 PC

    Plug-in adaptor (Terminal), 24 A, dark beige, Wemid

  • WP 2.5/1AN/1
    Item No.:
    1305270000
    Packaging unit:
    50 PC

    Plug (terminal), Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 1, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardPluggable terminal blocks2-tier2.5 mm²
  • WDT 2.5/2 V
    Item No.:
    1305300000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, dark beige