Properties
Version | Z-series, Coupling |
Order No. | 1915170000 |
Type | ZPC 2.5 SW/GN/DB |
GTIN (EAN) | 4032248546077 |
Qty. | 100 items |
Depth | 24.5 mm |
Depth (inches) | 0.965 inch |
Height | 16 mm |
Height (inches) | 0.63 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 2.46 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version |
Plug-in connector
pluggable |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 1 |
PE connection | No |
Type of mounting | Snap-on |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Connection direction | top |
Number of connections | 1 |
Type of connection | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Number of poles | 1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 500 V |
Rated current | 24 A |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64770) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1915170000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1915170000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
MarkersTerminal markersRelated markersTag holderMarker holder