Properties
Version | Cross-connector (terminal), Plugged, red, 17.5 A, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, Width: 175 mm |
Order No. | 1985820000 |
Type | ZQV 1.5N/50 RD |
GTIN (EAN) | 4050118370270 |
Qty. | 5 items |
Depth | 21.9 mm |
Depth (inches) | 0.862 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 175 mm |
Width (inches) | 6.89 inch |
Net weight | 16.26 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Rated current, multi-pole | 17.5 A |
Pitch in mm (P) | 3.5 mm |
Number of poles | 50 |
Rated voltage | 400 V |
Rated current | 17.5 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45553) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1985820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1985820000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1985820000&norm=0) |
User Documentation |
[2434520000_BED-ANL.ZQV_A_REIHE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35337)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2860570000Packaging unit:20 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2482160000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2898120000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2898130000Packaging unit:100 PC
Plug-in modular terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2482170000Packaging unit:50 PC
Feed-through terminal, PUSH IN, Plug-in connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2482210000Packaging unit:50 PC
Feed-through terminal, PUSH IN, Plug-in connection, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2482190000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2482220000Packaging unit:50 PC
PE terminal, pluggable, PUSH IN, 1.5 mm², 500 V, Green/yellow
-
Item No.:2482230000Packaging unit:50 PC
PE terminal, PUSH IN, pluggable, 1.5 mm², 500 V, Green/yellow
-
Item No.:2898140000Packaging unit:50 PC
Plug-in modular terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, Green/yellow
-
Item No.:2482240000Packaging unit:50 PC
PE terminal, PUSH IN, pluggable, 1.5 mm², 500 V, Green/yellow
-
Item No.:2482180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1992220000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675090000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2675080000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2675060000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2675070000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, blue
-
Item No.:2675100000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 1.5 mm², 500 V, Green/yellow
-
Item No.:2816930000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2816940000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, blue
-
Item No.:2817990000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2817980000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675350000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675340000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2675360000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675370000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675620000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675670000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2469410000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 1.5 mm², 500 V, white
-
Item No.:2675590000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675660000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675580000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675610000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675640000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675630000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
-
-
-
Item No.:2856200000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2856230000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2856210000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, blue
-
Item No.:2856220000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2674590000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2674640000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2674670000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2674660000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2674600000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2674630000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2471430000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, blue
-
Item No.:2469400000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2469390000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2471460000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:2469370000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:1552740000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2508160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, white
-
Item No.:1552790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2534510000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, white
-
Item No.:2508020000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, red
-
Item No.:2534490000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Light Grey
-
Item No.:2534520000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, yellow
-
Item No.:1552820000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2508170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, black
-
Item No.:2534500000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, red
-
Item No.:1552780000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:2508190000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, yellow
-
Item No.:2534470000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Dark Blue
-
Item No.:1552770000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2508180000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Dark Blue
-
Item No.:2534420000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Light Grey
-
Item No.:2534410000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, green
-
Item No.:2534260000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, black
-
Item No.:1552690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2508200000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, brown
-
Item No.:2534460000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, brown
-
Item No.:1552720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:2534530000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, brown
-
Item No.:1552830000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:2534230000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, black
-
Item No.:1552700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2534480000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, green
-
Item No.:2674650000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2674680000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2674610000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2675540000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 250 V, 41 A, dark beige
-
Item No.:2675550000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 250 V, 16 A, dark beige
-
Item No.:2485850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2485920000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2485870000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², 500 V, Green/yellow
-
Item No.:2485860000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2485840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2485930000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue