Properties
Version | Accessories, Cross-connector, 17.5 A |
Order No. | 1754290000 |
Type | ZQV 1.5N/R3.5/10 GE |
GTIN (EAN) | 4032248027415 |
Qty. | 20 items |
Depth | 12.15 mm |
Depth (inches) | 0.478 inch |
Height | 34.1 mm |
Height (inches) | 1.343 inch |
Width | 2.4 mm |
Width (inches) | 0.094 inch |
Net weight | 1.95 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Number of cross-connected terminals | 10 |
Rated current, multi-pole | 17.5 A |
Type | Cross-connector |
Pitch in mm (P) | 3.5 mm |
Number of poles | 10 |
Rated current | 17.5 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63433) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1754290000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1754290000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1754290000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1753290000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, 1.5 mm², 400 V, 16 A, Number of levels: 2, dark beige
-
Item No.:1754180000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, 1.5 mm², 400 V, 16 A, Number of levels: 2, blue
-
Item No.:1753280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 1.5 mm², 400 V, 17.5 A, Number of connections: 2
-
Item No.:1754170000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 1.5 mm², 400 V, 17.5 A, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks2-tier1.5 mm²
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks1-tier1.5 mm²