ZQV 1.5N/R3.5/2 GE

Accessories, Cross-connector, 17.5 A

Item No. 1754210000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks2-tier1.5 mm²
  • WDK 1.5/R3.5
    Item No.:
    1753290000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 1.5 mm², 400 V, 16 A, Number of levels: 2, dark beige

  • WDK 1.5/R3.5 BL
    Item No.:
    1754180000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 1.5 mm², 400 V, 16 A, Number of levels: 2, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesMini-modular terminal blocks for enclosure wiringFeed-through terminal blocks1-tier1.5 mm²
  • WDU 1.5/R3.5
    Item No.:
    1753280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 1.5 mm², 400 V, 17.5 A, Number of connections: 2

  • WDU 1.5/R3.5 BL
    Item No.:
    1754170000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 1.5 mm², 400 V, 17.5 A, Number of connections: 2

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series BL/SL 3.50Female plug, PUSH IN spring connectionBLF 3.50BLF 3.50/180FQV
  • BLF 3.50/04/180FQV SN OR BX
    Item No.:
    2460250000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/02/180FQV SN BK BX
    Item No.:
    2537900000
    Packaging unit:
    132 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/04/180FQV SN BK BX
    Item No.:
    2538010000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/02/180FQV SN OR BX
    Item No.:
    2460160000
    Packaging unit:
    132 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series BL/SL 3.50Female plug, PUSH IN spring connectionBLF 3.50BLF 3.50/180QV
  • BLF 3.50/02/180QV SN OR BX
    Item No.:
    2460150000
    Packaging unit:
    264 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/04/180QV SN BK BX
    Item No.:
    2537940000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/02/180QV SN BK BX
    Item No.:
    2537890000
    Packaging unit:
    132 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • BLF 3.50/04/180QV SN OR BX
    Item No.:
    2460240000
    Packaging unit:
    132 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box