Properties
Version | Accessories, Cross-connector, 17.5 A |
Order No. | 1754220000 |
Type | ZQV 1.5N/R3.5/3 GE |
GTIN (EAN) | 4032248065608 |
Qty. | 50 items |
Depth | 12.15 mm |
Depth (inches) | 0.478 inch |
Height | 9.6 mm |
Height (inches) | 0.378 inch |
Width | 2.4 mm |
Width (inches) | 0.094 inch |
Net weight | 0.55 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 3 |
Rated current, multi-pole | 17.5 A |
Type | Cross-connector |
Pitch in mm (P) | 3.5 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 17.5 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63427) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1754220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1754220000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1754220000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1754180000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 1.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 15, V-0, Wemid
-
Item No.:1753290000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 1.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 15, V-0, Wemid
-
Item No.:2460160000Packaging unit:132 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2538010000Packaging unit:84 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2537900000Packaging unit:132 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2460250000Packaging unit:84 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2537940000Packaging unit:84 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2460240000Packaging unit:132 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2537890000Packaging unit:132 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2460150000Packaging unit:264 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:1754170000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 130 °C
-
Item No.:1753280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 17.5 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, Wemid, 130 °C