Properties
Version | Cross-connector (terminal), Plugged, orange, 232 A, Number of poles: 2, Pitch in mm (P): 34.00, Insulated: Yes, Width: 25.8 mm |
Order No. | 2728840000 |
Type | ZQV 150/185N/2 |
GTIN (EAN) | 4050118801712 |
Qty. | 5 items |
Width | 25.8 mm |
Width (inches) | 1.016 inch |
Net weight | 86.226 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 34 mm |
Number of poles | 2 |
Rated voltage | 400 V |
Rated current | 232 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304959) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2728840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2728840000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |