Properties
Version | Accessories, Cross-connector, 76 A |
Order No. | 1739690000 |
Type | ZQV 16/2 |
GTIN (EAN) | 4008190957148 |
Qty. | 25 items |
Depth | 35.1 mm |
Depth (inches) | 1.382 inch |
Height | 20.6 mm |
Height (inches) | 0.811 inch |
Width | 5.2 mm |
Width (inches) | 0.205 inch |
Net weight | 9.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 76 A |
Rated current, multi-pole | 76 A |
Type | Cross-connector |
Pitch in mm (P) | 12 mm |
Number of poles | 2 |
Rated current | 76 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63206) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1739690000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1739690000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1739690000&norm=0) |
User Documentation |
[Operating instructions_ZDU1.5-ZDU35_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35347)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1745230000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:1745240000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, blue
-
Item No.:1830680000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, orange
-
Item No.:1830650000Packaging unit:25 PC
Feed-through terminal, Tension-clamp connection, 16 mm², 1000 V, 76 A, black
-
Item No.:1745250000Packaging unit:25 PC
PE terminal, Tension-clamp connection, 16 mm², 1920 A (16 mm²), Green/yellow
-
Item No.:1768310000Packaging unit:20 PC
PE terminal, Tension-clamp connection, 16 mm², 1920 A (16 mm²), Green/yellow
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks1-tier16 mm²
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular PE terminal blocks1-tier16 mm²