Properties
Version | Z-series, Cross-connector, For the terminals, Number of poles: 10 |
Order No. | 2714770000 |
Type | ZQV 2.5/10 RT |
GTIN (EAN) | 4050118765106 |
Qty. | 20 items |
Depth | 27.6 mm |
Depth (inches) | 1.087 inch |
Height | 49.3 mm |
Height (inches) | 1.941 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 6.724 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | No |
Type of fixing | Plugged |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Number of poles | 10 |
Rated current | 24 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
User Documentation | [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
Is accessory of
-
-
Item No.:1861050000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
-
Item No.:1861040000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
Terminal BlocksAccessoriesPlugsZ-SeriesAccessoriesCoupling