Properties
Version | Accessories, Cross-connector, 24 A |
Order No. | 1608890000 |
Type | ZQV 2.5/5 |
GTIN (EAN) | 4008190065713 |
Qty. | 20 items |
Depth | 27.6 mm |
Depth (inches) | 1.087 inch |
Height | 23.8 mm |
Height (inches) | 0.937 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 3.9 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 5 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 5 |
Rated current | 24 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62281) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1608890000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1608890000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1608890000&norm=0) |
User Documentation |
[Operating instructions_ZDU1.5-ZDU35_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35347)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |