Properties
Version | W-Series, Cross-connector, For the terminals, Number of poles: 10 |
Order No. | 1717980000 |
Type | ZQV 2.5N/10 RT |
GTIN (EAN) | 4008190349677 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2021 |
Alternative product | [2108910000](~/p/2108910000) |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 49.7 mm |
Height (inches) | 1.957 inch |
Width | 2.8 mm |
Width (inches) | 0.11 inch |
Net weight | 5.35 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 10 |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 24 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63002) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1717980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1717980000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1717980000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1305320000Packaging unit:50 PC
Plug-in adaptor (Terminal), 24 A, dark beige, Wemid
-
Item No.:1041650000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
Terminal BlocksAccessoriesPlugsW-Series2.5 mm²
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier2.5 mm²