ZQV 2.5N/50 RD

Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, 24 A, red

Item No. 2109000000

Properties

Is accessory of

    Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyModular PE terminal blocks2-tier2.5 mm²
  • S2T 2.5 PE DL
    Item No.:
    2902520000
    Packaging unit:
    50 PC

    Multi-tier PE terminal, SNAP IN, 4, 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5N BL
    Item No.:
    1041680000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, blue

  • WDK 2.5N V SW
    Item No.:
    2515410000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, black

  • WDK 2.5N
    Item No.:
    1041600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • WDK 2.5N V
    Item No.:
    1041610000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModular PE terminal blocks2-tier2.5 mm²
  • A2T 2.5 PE DL
    Item No.:
    2675150000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • Terminal BlocksApplication rangeSignal marshallingClamping yoke technologyModular PE terminal blocks1-tier2.5 mm²
  • WMF 2.5 PE
    Item No.:
    1143060000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige

  • Terminal BlocksApplication rangeControl voltage distributionPUSH IN technologyalternating10 mm² to 2.5 mm²
  • SET AAP14 10/2.5/10C
    Item No.:
    2506360000
    Packaging unit:
    1 PC

    Modular distribution terminals, PUSH IN, 10 mm², 500 V, 57 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks1-tier2.5 mm²
  • A2C 2.5 DL OR
    Item No.:
    2799150000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange

  • A2C 2.5 DL BL
    Item No.:
    2674700000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • A4C 2.5 DL OR
    Item No.:
    2799160000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 800 V, orange

  • A4C 2.5 DL
    Item No.:
    2674750000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A4C 2.5 DL BL
    Item No.:
    2674760000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • A3C 2.5 DL BL
    Item No.:
    2674730000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • A3C 2.5 DL
    Item No.:
    2674720000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A2C 2.5 DL
    Item No.:
    2674690000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5 ZQV OR
    Item No.:
    1067990000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, orange

  • WDK 2.5 ZQV GN
    Item No.:
    1067960000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, green

  • WDK 2.5 ZQV
    Item No.:
    1041100000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, dark beige

  • WDK 2.5 ZQV BR
    Item No.:
    1067950000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, brown

  • WDK 2.5 ZQV SW
    Item No.:
    1067940000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, black

  • WDK 2.5 ZQV RT
    Item No.:
    1068010000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, red

  • WDK 2.5 ZQV GR
    Item No.:
    1067970000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, grey

  • WDK 2.5 ZQV WS
    Item No.:
    1068030000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 400 V, 24 A, Number of levels: 2, white

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N ZQV BL
    Item No.:
    1040880000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV SW
    Item No.:
    2896070000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV WS
    Item No.:
    2896080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV
    Item No.:
    1040800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • WDU 2.5N ZQV RT
    Item No.:
    2896090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks2-tier2.5 mm²
  • A2T 2.5 VL OR
    Item No.:
    1547670000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²
  • WTR 2.5/ZZ
    Item No.:
    1039900000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 GR
    Item No.:
    1048220000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, grey

  • WTR 2.5 STB2.3 RT
    Item No.:
    1062290000
    Packaging unit:
    20 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5 OR
    Item No.:
    1878530000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, orange

  • WTR 2.5 SW
    Item No.:
    2495670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: sliding, Integral test socket: No, TS 35, black

  • WTR 2.5/ZZ O.TNHE
    Item No.:
    1774670000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5 GE
    Item No.:
    1048240000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, yellow

  • WTR 2.5/O.TNHE
    Item No.:
    8731700000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 STB2.3
    Item No.:
    1855620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige

  • WTR 2.5
    Item No.:
    1855610000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5/ZZ BL
    Item No.:
    1039980000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 400 V, 16 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • WTR 2.5 BL
    Item No.:
    8731640000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue

  • WTR 2.5/O.TNHE STB2.3
    Item No.:
    8731670000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige

  • WTR 2.5 RT
    Item No.:
    1950680000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red

  • WTR 2.5 GN
    Item No.:
    1191630000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, green

  • WTR 2.5 STB2.3 BL
    Item No.:
    8731660000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, 2.5 mm², 800 V, 24 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier2.5 mm²5x20 fuse
  • WTR 2.5/SI LD 36V
    Item No.:
    1763950000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeControl voltage distribution for the direct letteringgrouped10 mm² to 2.5 mm²
  • AAP12 2.5 LI DL OR
    Item No.:
    2675470000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • AAP12 2.5 LI DL BL/OR
    Item No.:
    2675480000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue

  • AAP12 10/4X2.5 LO-LI DL BL/OR
    Item No.:
    2675520000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, blue

  • AAP12  10/4X2.5 LO-LI DL BL
    Item No.:
    2675530000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige

  • AAP12 2.5 LI DL RD
    Item No.:
    2675460000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • AAP12 10/4X2.5 LO-LI DL RD
    Item No.:
    2675500000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige

  • AAP12 2.5 LI DL BL
    Item No.:
    2675490000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • AAP12 10/4X2.5 LO-LI DL OR
    Item No.:
    2675510000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, dark beige

  • AAP12 10/4X2.5 PE-LI DL
    Item No.:
    2742080000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, Green/yellow

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModulat test-disconnect terminal blocks1-tier2.5 mm²
  • ADT 2.5 2C DL BL
    Item No.:
    2675220000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue

  • ADT 2.5 2C DL
    Item No.:
    2675210000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige

  • ADT 2.5 4C DL
    Item No.:
    2675230000
    Packaging unit:
    50 PC

    Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyModular PE terminal blocks1-tier2.5 mm²
  • S4C 2.5 PE DL
    Item No.:
    2863040000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4, Number of levels: 1, Green/yellow, green

  • S2C 2.5 PE DL
    Item No.:
    2863020000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2, Number of levels: 1, Green/yellow, green

  • S3C 2.5 PE DL
    Item No.:
    2863030000
    Packaging unit:
    50 PC

    PE terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3, Number of levels: 1, Green/yellow, green

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangeControl voltage distribution for the direct letteringalternating10 mm² to 2.5 mm²
  • AAP14 10 LO-LO DL
    Item No.:
    2675560000
    Packaging unit:
    20 PC

    Supply terminal, PUSH IN, 500 V, dark beige

  • AAP14 2.5 LI-LI DL
    Item No.:
    2675570000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 500 V, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks2-tier2.5 mm²
  • A2T 2.5 DL
    Item No.:
    2675110000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A2T 2.5 VL DL
    Item No.:
    2675140000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, dark beige

  • A2T 2.5 FT-PE DL
    Item No.:
    2675130000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, dark beige

  • A2T 2.5 VL DL BL
    Item No.:
    2815620000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 800 V, blue

  • A2T 2.5 DL BL
    Item No.:
    2675120000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, blue

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyModular PE terminal blocks1-tier2.5 mm²
  • A3C 2.5 PE DL
    Item No.:
    2674740000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • A4C 2.5 PE DL
    Item No.:
    2674770000
    Packaging unit:
    50 PC

    PE terminal, PUSH IN, 2.5 mm², Green/yellow

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks3-tier2.5 mm²
  • A3T 2.5 FT-FT-PE DL
    Item No.:
    2757430000
    Packaging unit:
    50 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A3T 2.5 VL DL
    Item No.:
    2735510000
    Packaging unit:
    25 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • A3T 2.5 DL
    Item No.:
    2771890000
    Packaging unit:
    50 PC

    Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyFeed-through terminal blocks2-tier2.5 mm²
  • S2T 2.5 FT-PE DL
    Item No.:
    2902490000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige, green

  • S2T 2.5 VL DL
    Item No.:
    2902500000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, green

  • S2T 2.5 VL DL BL
    Item No.:
    2902510000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green

  • S2T 2.5 DL BL
    Item No.:
    2902480000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, blue, green

  • S2T 2.5 DL
    Item No.:
    2902470000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, SNAP IN, 2.5 mm², 800 V, 22 A, Number of levels: 2, dark beige, orange, green

  • Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks1-tier2.5 mm²
  • A4C 2.5 LTGY
    Item No.:
    2003130000
    Packaging unit:
    100 PC

    Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Light Grey

  • Terminal BlocksApplication rangeSignal marshallingClamping yoke technologyPlugable terminal blocks
  • WMF 2.5 FU BLZ PE 10-36V SW
    Item No.:
    1162830000
    Packaging unit:
    50 PC

    Fuse terminal, 2 screw connections - 1 plug-in connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5 RT
    Item No.:
    1020040000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 BR
    Item No.:
    1037710000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 SW
    Item No.:
    1020010000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 WS
    Item No.:
    1036800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 PACK
    Item No.:
    1781720000
    Packaging unit:
    1 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5
    Item No.:
    1020000000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • WDU 2.5 GR
    Item No.:
    1037720000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • Terminal BlocksApplication rangeControl voltage distributionPUSH IN technologygrouped10 mm² to 2.5 mm²
  • AAP12 10/4X2.5 LO-LI BL/OR
    Item No.:
    2522850000
    Packaging unit:
    20 PC

    Modular distribution terminals, PUSH IN, 10 mm², 800 V, 57 A, blue

  • AAP12 2.5 LI OR
    Item No.:
    2503880000
    Packaging unit:
    50 PC

    Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²
  • WDU 1.5/ZZ BL
    Item No.:
    1031480000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 1.5 mm², 800 V, 17.5 A, Number of connections: 4

  • WDU 1.5/ZZ
    Item No.:
    1031400000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 1.5 mm², 800 V, 17.5 A, Number of connections: 4

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangeSNAP IN technologyFeed-through terminal blocks1-tier2.5 mm²
  • S3C 2.5 DL
    Item No.:
    2862970000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3

  • S4C 2.5 DL BL
    Item No.:
    2863010000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4

  • S4C 2.5 DL
    Item No.:
    2862980000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 4

  • S3C 2.5 DL BL
    Item No.:
    2863000000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 3

  • S2C 2.5 DL
    Item No.:
    2862960000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • S2C 2.5 DL BL
    Item No.:
    2862990000
    Packaging unit:
    100 PC

    Feed-through terminal block, SNAP IN, 2.5 mm², 800 V, 24 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardPluggable terminal blocks1-tier2.5 mm²
  • WT 2.5
    Item No.:
    1305330000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1

  • WDT 2.5 BT
    Item No.:
    1305310000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, 2.5 mm², 500 V, 24 A, Number of connections: 1