Egenskaber
Version | Accessories, Cross-connector, 125 A |
Order No. | 7920100000 |
Type | ZQV 35-10 |
GTIN (EAN) | 4032248240517 |
Qty. | 10 Styk |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2025 |
Alternative product | [2562670000](~/p/2562670000) |
Depth | 40,8 mm |
Depth (inches) | 1,606 inch |
Height | 20,8 mm |
Height (inches) | 0,819 inch |
Width | 4 mm |
Width (inches) | 0,157 inch |
Net weight | 8,074 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 120 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Pitch in mm (P) | 16 mm |
Installation advice | Direct mounting |
Number of poles | 0 |
Rated current | 125 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66618) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7920100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7920100000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=7920100000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |