Eigenschappen
Version | Cross-connector (terminal), Plugged, orange, 125 A, Number of poles: 2, Pitch in mm (P): 16.00, Insulated: Yes, Width: 25 mm |
Order No. | 2634950000 |
Type | ZQV 35N/2 |
GTIN (EAN) | 4050118694208 |
Qty. | 10 items |
Depth | 6 mm |
Depth (inches) | 0,236 inch |
Height | 43,4 mm |
Height (inches) | 1,709 inch |
Width | 25 mm |
Width (inches) | 0,984 inch |
Net weight | 17 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 16 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated voltage | 400 V |
Rated current | 125 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205613) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2634950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2634950000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2634950000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessoire van
-
Product ID:2755890000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Product ID:2742070000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Product ID:2742060000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552170000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2551510000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2551550000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2551540000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552110000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2551530000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Product ID:2552100000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552090000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Product ID:2552180000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552160000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Product ID:2552130000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552120000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552140000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552190000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552200000VPE:1 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Product ID:2552150000VPE:10 items
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue