Properties
Version | Cross-connector (terminal), Plugged, red, 32 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: Yes, Width: 58.7 mm |
Order No. | 2460740000 |
Type | ZQV 4N/10 RD |
GTIN (EAN) | 4050118476163 |
Qty. | 20 items |
Depth | 27.95 mm |
Depth (inches) | 1.1 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 58.7 mm |
Width (inches) | 2.311 inch |
Net weight | 7.348 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | red |
UL 94 flammability rating | V-0 |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6.1 mm |
Number of poles | 10 |
Rated voltage | 400 V |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity |
[DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152117)
[BV certivicate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152183) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153693) [Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153723) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45487) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2460740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2460740000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2460740000&norm=0) |
User Documentation |
[2434520000_BED-ANL.ZQV_A_REIHE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35337)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8951000000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:1189260000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:8951010000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:8951080000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:1189270000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 %/ -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8951050000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950850000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950730000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950840000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950830000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950820000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8951220000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, Screw connection
-
Item No.:8951100000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 100 mA, Screw connection
-
Item No.:8951250000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, Screw connection
-
Item No.:8951120000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, Screw connection
-
-
-
-
-
Item No.:8950790000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951150000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, Screw connection
-
Item No.:8951230000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, Screw connection
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:8951270000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951280000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951290000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951160000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8937940000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection
-
Item No.:8937830000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection
-
Item No.:8937970000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
-
Item No.:8950890000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 230 V AC +10 % / -20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8950800000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8950930000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950910000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950920000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950950000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 220 V DC +10 % / -15 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950940000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950900000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8951040000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, Screw connection
-
Item No.:8950740000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 110 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8937930000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection
-
Item No.:8937980000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:1254880000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 4 A, PUSH IN
-
Item No.:1275100000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 4 A, Screw connection
-
Item No.:8937990000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection
-
Item No.:8937920000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
-
Item No.:8950720000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950770000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8950760000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8950710000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:8950780000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8950700000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.1 A, Screw connection
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:8951260000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951190000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951180000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951170000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...230 V AC, Continuous current: 0.1 A, PUSH IN
-
Item No.:8951070000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 48…60 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:8951060000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 24 V AC ±20% , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN
-
Item No.:1188830000Packaging unit:10 PC
TERMOPTO, Solid-state relay, Rated control voltage: 120 V AC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 0.5 A, PUSH IN