Properties
Version | Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 41, Pitch in mm (P): 6.10, Insulated: Yes, Width: 253.9 mm |
Order No. | 2883820000 |
Type | ZQV 4N/41 BL |
GTIN (EAN) | 4064675848851 |
Qty. | 10 items |
Depth | 28 mm |
Depth (inches) | 1.102 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 253.9 mm |
Width (inches) | 9.996 inch |
Net weight | 3.3 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6.1 mm |
Number of poles | 41 |
Rated voltage | 400 V |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_294622) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2883820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2883820000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2883820000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2847810000Packaging unit:50 PC
Multi-tier PE terminal, PUSH IN, Green/yellow, 4 mm², 800 V, Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2892690000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, 130 °C
-
Item No.:2892700000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, 130 °C
-
Item No.:2847790000Packaging unit:50 PC
Multi-tier modular terminal, dark beige, 4 mm², 800 V, Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2938220000Packaging unit:50 PC
Multi-tier modular terminal, Dark Blue, 4 mm², Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2847780000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, dark beige, 4 mm², 800 V, Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2847800000Packaging unit:50 PC
Multi-tier modular terminal, dark beige, 4 mm², 800 V, Number of connections: 4, Number of levels: 2, V-0, Wemid
-
Item No.:2893950000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894050000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894040000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894130000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894100000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893860000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893870000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893890000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893880000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893850000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894020000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893980000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894140000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893970000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894010000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893910000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894060000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894080000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893920000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894090000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893190000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893210000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893180000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892920000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892910000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893200000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892950000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892940000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893170000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893160000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892990000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893090000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893050000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893010000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893130000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893080000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893040000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893140000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892900000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893150000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892770000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2892760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892800000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3018840000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892820000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019240000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892810000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2892740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3018940000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892750000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892790000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2860570000Packaging unit:20 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2893740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:3019300000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:3019340000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019320000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893730000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:2893720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893700000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893710000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893690000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2892660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2892650000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2892680000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2892670000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:3019380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:3019400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid