Properties
Version | Cross-connector (terminal), Plugged, blue, 32 A, Number of poles: 50, Pitch in mm (P): 6.10, Insulated: Yes, Width: 303.7 mm |
Order No. | 1528240000 |
Type | ZQV 4N/50 BL |
GTIN (EAN) | 4050118333121 |
Qty. | 5 items |
Depth | 27.95 mm |
Depth (inches) | 1.1 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 303.7 mm |
Width (inches) | 11.957 inch |
Net weight | 31.278 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Number of cross-connected terminals | 50 |
Rated current, 2-pole | 32 A |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 6.1 mm |
Number of poles | 50 |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity |
[DNVGL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152117)
[BV certivicate](https://mdcop.weidmueller.com/mediadelivery/asset/900_152183) [RINA certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153693) [Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153723) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45514) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1528240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1528240000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1528240000&norm=0) |
User Documentation |
[2434520000_BED-ANL.ZQV_A_REIHE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35337)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![DETNORVER](/picture/DETNORVER.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2674840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674810000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799170000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2674780000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2674850000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2674790000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2799180000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:1068050000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, black, 4 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1041950000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 800 V, 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:7910380000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid
-
Item No.:9203060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:7910310000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:9537510000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
-
Item No.:7910300000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910330000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:9537450000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid, 130 °C
-
Item No.:7910390000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid
-
Item No.:1000010001Packaging unit:50 PC
Test-disconnect terminal, Screw connection, red, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, TS 35, V-0, Wemid
-
Item No.:7910270000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:9537440000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1036760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020120000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020180000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020110000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1036700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1037800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1037810000Packaging unit:100 PC
Feed-through terminal block, Screw connection, brown, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1020160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
-
-
-
Item No.:2874910000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2874920000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2874950000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2874930000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2874940000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2874960000Packaging unit:50 PC
Feed-through terminal block, SNAP IN, blue, 4 mm², 32 A, 1000 V, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2675180000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675170000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675190000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675160000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1042600000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:1042680000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
-
Item No.:2436380000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1361900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, red, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1364720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, grey, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910190000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1361910000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, green, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1905090000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1474620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, grey, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1905110000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1905100000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910210000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1193450000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2796780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2436420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2436390000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1231330000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:7910220000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2436360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1905080000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2892760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675980000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676010000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2675990000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2675960000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676040000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676000000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676030000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676020000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675240000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2874970000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874980000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2874990000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 4 mm², 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2676070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676080000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 32 A, Green/yellow
-
Item No.:2676090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2676060000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2676050000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2675200000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 4 mm², 800 V, Green/yellow
-
Item No.:2562040000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561950000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562030000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562050000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562010000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562000000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562060000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2562070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2561940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20