ZQV 4N/6 BK

Cross-connector (terminal), Plugged, black, 32 A, Number of poles: 6, Pitch in mm (P): 6.10, Insulated: Yes, Width: 27.95 mm

Tuotteen tunnus 2810910000

Approvals

ROHS

General ordering data

Ausfuehrung
Best.-Nr.
Tipo
GTIN (EAN)
Qty.

Dimensions and weights

Tiefe
Depth (inches)
Altura
Height (inches)
Breite
Width (inches)
Net weight

Temperatures

Temperatura de almacenamiento
Temperatura ambiente
Temperatura de servicio
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

Estado de cumplimiento de la directiva RoHS
REACH SVHC

Material data

Basic material
Colour
阻燃等级符合 UL 94

Additional technical data

Type of mounting
固定类型
防爆版

Dimensions

Pitch in mm (P)

General

Pólusszám

Rating data

Rated voltage
Nominal current

Important note

Información de producto

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0