Properties
Version | Accessories, Cross-connector, 41 A |
Order No. | 1627860000 |
Type | ZQV 6/3 GE |
GTIN (EAN) | 4008190200435 |
Qty. | 60 items |
Depth | 33.96 mm |
Depth (inches) | 1.337 inch |
Height | 22.4 mm |
Height (inches) | 0.882 inch |
Width | 3.1 mm |
Width (inches) | 0.122 inch |
Net weight | 4.05 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 |
Continuous operating temp., max. | 130 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Number of cross-connected terminals | 3 |
Rated current, 2-pole | 41 A |
Rated current, multi-pole | 41 A |
Type | Cross-connector |
Pitch in mm (P) | 8.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 41 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_294600) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1627860000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1627860000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1627860000&norm=0) |
User Documentation |
[Operating instructions_ZDU1.5-ZDU35_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35347)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1730900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1771410000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1771390000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Item No.:1771420000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Item No.:1771380000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1771430000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange
-
Item No.:1315840000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1616420000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315920000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1799470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1616400000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1616410000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315780000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1334480000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1315880000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315800000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315850000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1082370000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1315820000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315890000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1686470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1616430000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1616440000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1023830000Packaging unit:50 PC
Test-disconnect terminal, Tension-clamp connection, 6 mm², 690 V, 32 A, Pivoting, dark beige
-
Item No.:1814690000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1814700000Packaging unit:25 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:7907400000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 6 mm², 720 A (6 mm²), Green/yellow
-
Item No.:1766240000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, blue
-
Item No.:1772940000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, dark beige
-
Item No.:1772950000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 800 V, 76 A, blue
-
Item No.:1745350000Packaging unit:20 PC
Supply terminal, Tension-clamp connection, 16 mm², 500 V, 76 A, dark beige
-
Item No.:7907420000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Item No.:1830420000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, red
-
Item No.:7907410000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1608620000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1608630000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
-
Item No.:1636820000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange