Ominaisuudet
Version | Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 3.1 mm |
Order No. | 2733970000 |
Type | ZQV 6N/10 |
GTIN (EAN) | 4064675066811 |
Qty. | 20 items |
Width | 3,1 mm |
Width (inches) | 0,122 inch |
Net weight | 1 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | −60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Rated current, multi-pole | 41 A |
Pitch in mm (P) | 8 mm |
Number of poles | 10 |
Rated voltage | 400 V |
Rated current | 41 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_213452) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2733970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2733970000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2733970000&norm=0) |
User Documentation | [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
On lisävaruste
-
Tuotteen tunnus:2762290000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Tuotteen tunnus:2762280000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Tuotteen tunnus:2710110000VPE:50 items
Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige
-
Tuotteen tunnus:3002340000VPE:50 items
PE terminal, PUSH IN, 6 mm², 800 V, Green/yellow
-
Tuotteen tunnus:3002290000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:3002330000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:3002320000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:3002280000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:3002300000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
-
Tuotteen tunnus:2881470000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Tuotteen tunnus:2978110000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, yellow
-
Tuotteen tunnus:1991800000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Tuotteen tunnus:2881450000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:1991830000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:1992110000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:2876650000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black
-
Tuotteen tunnus:2881460000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:1991840000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Tuotteen tunnus:2881480000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Tuotteen tunnus:1991790000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:1991820000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:2926540000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2740040000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2985580000VPE:50 items
Measuring transformer disconnect terminal, PUSH IN, 500, 30, 2
-
Tuotteen tunnus:2740060000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2926550000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2710090000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2740050000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Tuotteen tunnus:2668720000VPE:50 items
PE terminal, PUSH IN, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:2668710000VPE:50 items
Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1
-
Tuotteen tunnus:2668730000VPE:50 items
Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 250 V, Number of connections: 2, Number of levels: 1
-
Tuotteen tunnus:2668700000VPE:50 items
Multi level installation terminal block, PUSH IN, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1
-
Tuotteen tunnus:2674900000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:2881530000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Tuotteen tunnus:2674870000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:2881510000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:2881500000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Tuotteen tunnus:2799190000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Tuotteen tunnus:2674920000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:2674880000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Tuotteen tunnus:2881520000VPE:50 items
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
-
Tuotteen tunnus:2710120000VPE:50 items
PE terminal, Hybrid connection, 6 mm², Green/yellow
-
Tuotteen tunnus:2985590000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 30 A, brown
-
Tuotteen tunnus:2740010000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue
-
Tuotteen tunnus:2740020000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey
-
Tuotteen tunnus:2710070000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Tuotteen tunnus:2740030000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 50 V, 30 A, black
-
Tuotteen tunnus:2710100000VPE:50 items
PE terminal, Screw connection, Green/yellow, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:2782470000VPE:50 items
PE terminal, PUSH IN, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Tuotteen tunnus:2782460000VPE:50 items
Multi level installation terminal block, PUSH IN, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1
-
Tuotteen tunnus:2782450000VPE:50 items
Multi level installation terminal block, PUSH IN, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1
-
Tuotteen tunnus:2924980000VPE:20 items
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1
-
Tuotteen tunnus:2728620000VPE:20 items
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 11, Number of levels: 1
-
Tuotteen tunnus:2728630000VPE:20 items
Potential distributor terminal, Screw connection, dark beige, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Tuotteen tunnus:2924990000VPE:20 items
Potential distributor terminal, Screw connection, black/yellow, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Tuotteen tunnus:2860570000VPE:20 items
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1