Properties
Version | Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, 41 A, orange |
Order No. | 1985760000 |
Type | ZQV 6N/3 |
GTIN (EAN) | 4050118370263 |
Qty. | 60 items |
Depth | 3.1 mm |
Depth (inches) | 0.122 inch |
Height | 34.11 mm |
Height (inches) | 1.343 inch |
Width | 21.8 mm |
Width (inches) | 0.858 inch |
Net weight | 3.65 g |
Storage temperature | -25 °C...55 °C |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | Yes |
Type of fixing | Plugged |
Number of cross-connected terminals | 3 |
Rated current, 2-pole | 41 A |
Rated current, multi-pole | 41 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Number of poles | 3 |
Rated current | 41 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45543) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1985760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1985760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1985760000&norm=0) |
User Documentation |
[2434520000_BED-ANL.ZQV_A_REIHE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35337)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) [User Manual ZQV 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229217) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2728620000Packaging unit:20 PC
Potential distributor terminal, Screw connection, 35, 1000 V, 110 A, Number of connections: 11, TS 35, dark beige, Colour of operational elements: orange
-
Item No.:2728630000Packaging unit:20 PC
Potential distributor terminal, Screw connection, 35, 1000 V, 110 A, Number of connections: 5, TS 35, dark beige, Colour of operational elements: orange
-
Item No.:2924980000Packaging unit:20 PC
Potential distributor terminal, Screw connection, 35, 1000 V, 110 A, Number of connections: 11, TS 35, black/yellow, Colour of operational elements: orange
-
Item No.:2924990000Packaging unit:20 PC
Potential distributor terminal, Screw connection, 35, 1000 V, 110 A, Number of connections: 5, TS 35, black/yellow, Colour of operational elements: orange
-
-
-
-
Item No.:2710110000Packaging unit:50 PC
Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2710120000Packaging unit:50 PC
PE terminal, Hybrid connection, 6 mm², Green/yellow
-
Item No.:2502320000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Item No.:2502280000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Item No.:2876650000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black
-
Item No.:2881450000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1991840000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:2881460000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:1991830000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:1991800000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:1991820000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:1991790000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2881480000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Item No.:2881470000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:2978110000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, yellow
-
Item No.:1992110000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2762280000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2762290000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2710100000Packaging unit:50 PC
PE terminal, Screw connection, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, Green/yellow
-
Item No.:2668700000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, 6 mm², 800 V, 41 A, Number of connections: 2, Number of levels: 1, dark beige
-
Item No.:2668730000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, 6 mm², 250 V, 41 A, Number of connections: 2, Number of levels: 1, blue
-
Item No.:2668720000Packaging unit:50 PC
PE terminal, PUSH IN, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, Green/yellow, orange
-
Item No.:2668710000Packaging unit:50 PC
Multi level installation terminal block, PUSH IN, 6 mm², 800 V, 41 A, Number of connections: 2, Number of levels: 1, blue
-
-
Item No.:2674880000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2881530000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow
-
Item No.:2881520000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:2799190000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange
-
Item No.:2674870000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2674900000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2881500000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2674920000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2881510000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2740010000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue
-
Item No.:2985590000Packaging unit:50 PC
Installation multi-tier terminal, 6 mm², 30 A, brown
-
Item No.:2710070000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2740020000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey
-
Item No.:2740030000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, black
-
-
Item No.:2926540000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, sliding, Cross-disconnect: without, TS 35, TS 32, yellow
-
Item No.:2926550000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, sliding, Cross-disconnect: without, TS 35, TS 32, red
-
Item No.:2985580000Packaging unit:50 PC
Measuring transformer disconnect terminal, 500, 30, 2
-
Item No.:2710090000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, dark beige
-
Item No.:2740050000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, Light Grey
-
Item No.:2740060000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, black
-
Item No.:2740040000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 30 A, Integral test socket: No, TS 35, TS 32, blue
-
-
-