Properties
Version | Cross-connector (terminal), Plugged, orange, 192 A, Number of poles: 2, Pitch in mm (P): 25.00, Insulated: Yes, Width: 48 mm |
Order No. | 2694250000 |
Type | ZQV 95/120N/2 |
GTIN (EAN) | 4064675266563 |
Qty. | 10 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 77 mm |
Height (inches) | 3.031 inch |
Width | 48 mm |
Width (inches) | 1.89 inch |
Net weight | 64.585 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Pitch in mm (P) | 25 mm |
Number of poles | 2 |
Rated current | 192 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244231) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2694250000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2694250000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2694250000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:2694150000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694230000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694060000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694220000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694170000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2694160000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2694180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694070000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2694100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694080000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2694200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2755910000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2742130000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2742120000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige