Properties
Version | W-Series, Intermediate frame |
Order No. | 1071100000 |
Type | ZR WPO4 DB |
GTIN (EAN) | 4008190278106 |
Qty. | 20 items |
Depth | 39 mm |
Depth (inches) | 1.535 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 2.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Snap-on | No |
Type of fixing | Snap-on |
Pitch in mm (P) | 2.5 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data |
[CAD data -- 21959_ZR_WPO4_DB_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38065)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46961) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1071100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1071100000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |