ZS 2.3/4

Plug (terminal), Plug-in connection, Number of poles: 4, red

Item No. 0249600000

Properties

Is accessory of

    Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFeed-through terminal blocks1-tier6 mm²
  • A4C 6 BL
    Item No.:
    2881460000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A3C 6 OR
    Item No.:
    1991840000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange

  • A3C 6 BK
    Item No.:
    2876650000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black

  • A2C 6 BL
    Item No.:
    1991790000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A4C 6 OR
    Item No.:
    2881470000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange

  • A3C 6
    Item No.:
    1991820000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • A2C 6
    Item No.:
    1992110000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • A4C 6 FE
    Item No.:
    2881480000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow

  • A4C 6
    Item No.:
    2881450000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • A3C 6 BL
    Item No.:
    1991830000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A2C 6 OR
    Item No.:
    1991800000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange

  • Terminal BlocksTerminal blocks for the direct letteringUniversal rangePUSH IN technologyFeed-through terminal blocks1-tier6 mm²
  • A2C 6 DL BL
    Item No.:
    2674880000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A4C 6 DL OR
    Item No.:
    2881520000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange

  • A4C 6 DL
    Item No.:
    2881500000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • A4C 6 DL BL
    Item No.:
    2881510000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A3C 6 DL
    Item No.:
    2674900000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • A4C 6 FE DL
    Item No.:
    2881530000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, black/yellow

  • A3C 6 DL BL
    Item No.:
    2674920000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue

  • A2C 6 DL OR
    Item No.:
    2799190000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, orange

  • A2C 6 DL
    Item No.:
    2674870000
    Packaging unit:
    50 PC

    Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier2.5 mm²
  • AST 1/35 6.3/2.8 DB
    Item No.:
    0699600000
    Packaging unit:
    50 PC

    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • KSKM 3/35 GZ 1 1/4X1/4
    Item No.:
    9509620000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • KSKM 2/32 GZ 1X1/4
    Item No.:
    9509580000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 13 A, G-Si. 1 x 1/4, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • KSKM 1/35 G20
    Item No.:
    9509600000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x20 fuse
  • KSKM 1/32 G20
    Item No.:
    9509570000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige