Properties
Version | Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting |
Order No. | 1686470000 |
Type | ZSI 2.5 OR |
GTIN (EAN) | 4008190854157 |
Qty. | 50 items |
Depth | 73 mm |
Depth (inches) | 2.874 inch |
Depth including DIN rail | 74 mm |
Height | 79.5 mm |
Height (inches) | 3.13 inch |
Width | 7.9 mm |
Width (inches) | 0.311 inch |
Net weight | 18.13 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version |
Tension-clamp connection
Fuse cartridge Without LED for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Connection direction | top |
Connection type, additional connection | Tension-clamp connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | Inclined / angled |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1152892 |
Current size B (CSA) | 15 A |
Current size C (CSA) | 15 A |
Current size D (CSA) | 15 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 150 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 26 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | G-Si. 5 x 20 |
Fuse holder (cartridge holder) | Pivoting |
Operating voltage, max. | 500 V |
Power loss for overload and short-circuit protection for a composite arrangement | 1.6 W at 6.3 A @ 37°C |
Power loss for overload and short-circuit protection for an individual arrangement | 2.5 W at 6.3 A @ 30°C |
Power loss for short-circuit protection only for a composite arrangement | 4.0 W at 6.3 A @ 59°C |
Power loss for short-circuit protection only for an individual arrangement | 4.0 W at 6.3 A @ 59°C |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 2.5 mm² |
Rated voltage | 500 V |
Rated voltage to adjoining terminal | 500 V |
Rated DC voltage | 500 V |
Rated current | 6.3 A |
Current at maximum wires | 6.3 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 26 AWG |
Current size C (UR) | 10 A |
Voltage size C (UR) | 300 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89253)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89255) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) [Llyods Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153740) [RINA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_293477) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_312356) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_312357) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_312358) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36926) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284534) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224827) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1686470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1686470000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1686470000&norm=0) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual Z-Series](https://mdcop.weidmueller.com/mediadelivery/asset/900_229215) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![DETNORVER](/picture/DETNORVER.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![LLOYDSREG](/picture/LLOYDSREG.gif) ![RINA](/picture/RINA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
-
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
-
Item No.:0515300000Packaging unit:20 PC
Terminal markers, Protective cap, 27 x 6.3 mm, Transparent
-
Item No.:0431200000Packaging unit:10 PC
Miniature fuse, quick-acting, 4 A, G-Si. 5 x 20
-
Item No.:0431100000Packaging unit:10 PC
Miniature fuse, quick-acting, 3.15 A, G-Si. 5 x 20
-
Item No.:0430700000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 5 x 20
-
Item No.:0430800000Packaging unit:10 PC
Miniature fuse, quick-acting, 1.6 A, G-Si. 5 x 20
-
Item No.:0431400000Packaging unit:10 PC
Miniature fuse, quick-acting, 6.3 A, G-Si. 5 x 20
-
Item No.:0431300000Packaging unit:10 PC
Miniature fuse, quick-acting, 5 A, G-Si. 5 x 20
-
Item No.:0430400000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.2 A, G-Si. 5 x 20
-
Item No.:0439000000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.63 A, G-Si. 5 x 20
-
Item No.:0430500000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
-
Item No.:0430300000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.1 A, G-Si. 5 x 20
-
Item No.:0431000000Packaging unit:10 PC
Miniature fuse, quick-acting, 2.5 A, G-Si. 5 x 20
-
Item No.:0430600000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 5 x 20
-
Item No.:0430900000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 5 x 20
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1778290000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 3.50 white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
-
-
-
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
-
Item No.:1646630000Packaging unit:480 PC
ZS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
-
-
-
-
Item No.:1608800000Packaging unit:50 PC
Z-series, Accessories, End plate, Partition plate
-
-
-
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm