Properties
Version | Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting |
Order No. | 1058520000 |
Type | ZSI 2X6/4X2.5 FC |
GTIN (EAN) | 4032248806348 |
Qty. | 10 items |
Depth | 47 mm |
Depth (inches) | 1.85 inch |
Depth including DIN rail | 47.5 mm |
Height | 93 mm |
Height (inches) | 3.661 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 32.82 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version |
Tension-clamp connection
Without LED for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 3 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Installation advice | Direct mounting |
Type of mounting | TS 35 |
Blade size, additional connection | 0.6 x 3.5 mm |
Clamping range, further connection, max. | 4 mm² |
Clamping range, further connection, min. | 0.5 mm² |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, min. | 0.5 mm² |
Conductor cross-section, flexible, further connection, min. | 0.5 mm² |
Connection direction | top |
Connection type, additional connection | Tension-clamp connection |
Cross-section for connected wire, AWG, additional connection, max. | AWG 12 |
Cross-section for connected wire, AWG, additional connection, min. | AWG 26 |
Cross-section for connected wire, flexible, further connection, max. | 4 mm² |
Cross-section for connected wire, solid-core, further connection, max. | 4 mm² |
Cross-section for connected wire, solid-core, further connection, min. | 0.5 mm² |
Number of connections, additional connection | 4 |
Rated cross-section, further connection | 2.5 mm² |
Stripping length , additional connection | 10 mm |
Blade size | 0.8 x 4.0 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A5 |
Number of connections | 2 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-1152829 |
Current size B (CSA) | 23 A |
Current size C (CSA) | 23 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 20 AWG |
TS 35 offset | 46 mm |
Type of voltage for indicator | AC/DC |
Cartridge fuse | mini fuse |
Fuse holder (cartridge holder) | pluggable |
Operating voltage, max. | 32 V |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 35 |
Rated cross-section | 6 mm² |
Rated voltage | 500 V |
Rated voltage to adjoining terminal | 500 V |
Rated DC voltage | 500 V |
Rated current | 57 A |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Current size B (cURus) | 20 A |
Current size C (cURus) | 20 A |
Current size D (cURus) | 5 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Voltage size D (cURus) | 600 V |
Wire cross section max. (cURus) | 8 AWG |
Wire cross section min. (cURus) | 20 AWG |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36912)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284534) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224709) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1058520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1058520000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1058520000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1278810000Packaging unit:5 PC
Miniature fuse, quick-acting, 15 A, Blade fuse type C
-
Item No.:1278750000Packaging unit:5 PC
Miniature fuse, quick-acting, 5 A, Blade fuse type C
-
Item No.:1278820000Packaging unit:5 PC
Miniature fuse, quick-acting, 20 A, Blade fuse type C
-
Item No.:1278790000Packaging unit:5 PC
Miniature fuse, quick-acting, 10 A, Blade fuse type C
-
Item No.:1278780000Packaging unit:5 PC
Miniature fuse, quick-acting, 8 A, Blade fuse type C
-
Item No.:1278730000Packaging unit:5 PC
Miniature fuse, quick-acting, 3 A, Blade fuse type C
-
Item No.:1278770000Packaging unit:5 PC
Miniature fuse, quick-acting, 7.5 A, Blade fuse type C
-
Item No.:1278830000Packaging unit:5 PC
Miniature fuse, quick-acting, 25 A, Blade fuse type C
-
Item No.:1278760000Packaging unit:5 PC
Miniature fuse, quick-acting, 6 A, Blade fuse type C
-
Item No.:1278740000Packaging unit:5 PC
Miniature fuse, quick-acting, 4 A, Blade fuse type C
-
-
Item No.:1854490000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
-
-
Terminal BlocksAccessoriesFusesCircuit breakers
Terminal BlocksAccessoriesEnd platesZ-Series2.5 mm²
MarkersTerminal markersMultiCardDekafixDEK 5/5Plus
Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
Terminal BlocksAccessoriesCross-connectionsZ-Series6 mm²
MarkersTerminal markersRelated markersTag holderMarker holder