Properties
Version | Accessories, Test adapter, 17.5 A |
Order No. | 1847600000 |
Type | ZTA ZT2.5/ZA |
GTIN (EAN) | 4032248412679 |
Qty. | 25 items |
Depth | 50.5 mm |
Depth (inches) | 1.988 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 5.6 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Number of levels | 1 |
Number of clamping points per level | 1 |
Installation advice | Direct mounting |
With snap-in pegs | Yes |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 1.5 mm² |
Number of connections | 1 |
Stripping length | 10 mm |
Tightening torque, max. | 0.3 Nm |
Tightening torque, min. | 0.3 Nm |
Type of connection | Plug-in connection |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Pitch in mm (P) | 5.1 mm |
Height with TS 35 | 50.5 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 1.5 mm² |
Rated voltage | 250 V |
Rated DC voltage | 250 V |
Rated current | 17.5 A |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64340) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1847600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1847600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1007960000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1867220000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1875190000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815730000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815580000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1009070000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815610000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1007830000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815290000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815220000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815320000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1820570000Packaging unit:50 PC
Z-series, Plug-in connector, green, Direct mounting
-
Item No.:1142560000Packaging unit:25 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1867130000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1820580000Packaging unit:50 PC
Z-series, Plug-in connector, green, Direct mounting
-
Item No.:1815770000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1972980000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815550000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815450000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867190000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815260000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1875210000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867150000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815740000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815280000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1888130000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815180000Packaging unit:10 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1007860000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815190000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815310000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867090000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815540000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1007970000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1867120000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1106330000Packaging unit:25 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1106320000Packaging unit:25 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815270000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815780000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1007920000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1007810000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1867240000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815530000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815820000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1867160000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1815350000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815240000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1007930000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1815300000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815500000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815880000Packaging unit:5 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815230000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1933750000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1316890000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933740000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933720000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933730000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1316880000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
-
Item No.:1933700000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1933710000Packaging unit:50 PC
Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924460000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924480000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924500000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1924490000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1216470000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1924510000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1480270000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, blue
-
Item No.:1394040000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, beige
-
Item No.:1866070000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
-
Item No.:1348970000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815150000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1084770000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815170000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1815160000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1865890000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, green, Direct mounting
-
Item No.:1865920000Packaging unit:20 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1887600000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865960000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1861050000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
-
Item No.:1866000000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865910000Packaging unit:20 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1861040000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, Direct mounting
-
Item No.:1865880000Packaging unit:50 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1866040000Packaging unit:10 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1865950000Packaging unit:20 PC
Z-series, Coupling, Rated cross-section: 2.5 mm², Plug-in connection, beige, Direct mounting
-
Item No.:1924470000Packaging unit:50 PC
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 300 A (2.5 mm²), Green/yellow
-
Item No.:1933770000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933760000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1933780000Packaging unit:50 PC
PE terminal, Tension-clamp connection, 2.5 mm², 300 A (2.5 mm²), Green/yellow
-
Item No.:1815070000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:1815120000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Tension-clamp connection, Green/yellow
-
Item No.:1304720000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection
-
Item No.:1815140000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Green/yellow
-
Item No.:1295550000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Plug-in connection, Tension-clamp connection
-
Item No.:1815100000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, pluggable, Green/yellow
-
Item No.:1815130000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1815110000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Plug-in connection, dark beige
-
Item No.:1815090000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1935450000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1935460000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1815080000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Tension-clamp connection, Green/yellow