Properties
Version | Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Tension-clamp connection, Green/yellow |
Order No. | 1815120000 |
Type | ZTPE 2.5/4AN/2 |
GTIN (EAN) | 4032248370030 |
Qty. | 50 items |
Depth | 34.5 mm |
Depth (inches) | 1.358 inch |
Depth including DIN rail | 35 mm |
Height | 93 mm |
Height (inches) | 3.661 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 12.75 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Green/yellow |
UL 94 flammability rating | V-0 |
Version |
2 tension-clamp connections - 2 plug-in connections
pluggable With PE connection |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 4 |
Levels cross-connected internally | No |
Rail | TS 35 |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.13 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A2 |
Number of connections | 4 |
Stripping length | 10 mm |
Tube length for wire-end ferrule with plastic collar DIN 46228/4 |
|
Tube length for wire-end ferrule without plastic collar DIN 46228/1 |
|
Type of connection |
pluggable
Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 26 |
Wire connection cross section AWG, min. | AWG 12 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate number (cCSAus) | 154685-1460993 |
Current size C (cCSAus) | 20 A |
Current size D (cCSAus) | 5 A |
Voltage size C (cCSAus) | 300 V |
Voltage size D (cCSAus) | 600 V |
Wire cross section max. (cCSAusX) | 12 AWG |
Wire cross section min. (cCSAusX) | 26 AWG |
Rail | TS 35 |
Standards | In accordance with IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 26 |
Wire connection cross section AWG, min. | AWG 12 |
Rated cross-section | 2.5 mm² |
Rated voltage to adjoining terminal | 500 V |
Max. voltage of clamp support & pluggable system | 690 V |
Rated DC voltage | 500 V |
Standards | In accordance with IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Certificate No. (cURus) | E60693 |
Conductor size Factory wiring max. (cURus) | 12 AWG |
Conductor size Factory wiring min. (cURus) | 26 AWG |
Conductor size Field wiring max. (cURus) | 12 AWG |
Conductor size Field wiring min. (cURus) | 26 AWG |
Approval/Certificate/Document of Conformity |
[CB Testreport](https://mdcop.weidmueller.com/mediadelivery/asset/900_185121)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_185122) [DNV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_320351) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36839) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284533) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224877) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1815120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1815120000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1815120000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-17 |
ECLASS 14.0 | 27-25-01-17 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![KEMAKEUR](/picture/KEMAKEUR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
-
-
Item No.:1866250000Packaging unit:20 PC
Z-series, Plug-in modular terminals, yellow, 8.8 mm
-
Item No.:1866240000Packaging unit:20 PC
Z-series, Plug-in modular terminals, yellow, 15 mm
-
Item No.:1866260000Packaging unit:20 PC
Z-series, Plug-in modular terminals, yellow, 8.8 mm
-
Item No.:1878610000Packaging unit:20 PC
Z-series, Plug-in modular terminals, yellow
-
-
-
Item No.:1610000000Packaging unit:480 PC
ZS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
Item No.:1854090000Packaging unit:240 PC
WS, Terminal marker, 10 x 15 mm, Pitch in mm (P): 15.00 Weidmueller, Allen-Bradley, white
-
Item No.:1792000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1816080000Packaging unit:50 PC
Z-series, End plate, Partition plate
-
-
-
-
Item No.:1815190000Packaging unit:50 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815230000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815320000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815200000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815270000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815220000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815350000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815260000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815310000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815300000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815290000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815340000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815240000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815330000Packaging unit:10 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815280000Packaging unit:20 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1815250000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
Item No.:1820570000Packaging unit:50 PC
Z-series, Plug-in connector, green, Direct mounting
-
Item No.:1815210000Packaging unit:25 PC
Z-series, Plug-in connector, dark beige, Direct mounting
-
-